【DO!BOOK・ページリンク】
309-365-e-leh-en   56 / 59

BOOKをみる

10秒後にBOOKのページに移動します


Manual override screw Manual override screw/Both sides Finger Attachment Finger Attachment Mounting When using the thread on the mounting plate When using the thread on the back of the body When using the thread on the side of the body When using the thread on the mounting plate When using the thread on the back of the body When using the thread on the body Mounting of Electric Gripper, Series LEHF Mounting of Electric Gripper, Series LEHS When using the thread on the mounting plate When using the thread on the back of the body Series LEH Electric Grippers/ Specific Product Precautions 2 Be sure to read before handling. Refer to page 469 for Safety Instructions and the Operation Manual for Electric Actuator Precautions. Please download it via our website, http://www.smcworld.com Mounting of Electric Gripper, Series LEHZ/LEHZJ Model LEHZ(J)10(L) LEHZ(J)16(L) LEHZ(J)20(L) LEHZ(J)25(L) LEHZ32 LEHZ40 M3 x 0.5 M4 x 0.7 M5 x 0.8 M6 x 1 M6 x 1 M8 x 1.25 0.9 1.4 3.0 5.0 5.0 12.0 Bolt Max. tightening torque [N・m] 6 6 8 10 10 14 Max. screw-in depth L [mm] Model LEHZ(J)10(L) LEHZ(J)16(L) LEHZ(J)20(L) LEHZ(J)25(L) LEHZ32 LEHZ40 M3 x 0.5 M3 x 0.5 M4 x 0.7 M5 x 0.8 M5 x 0.8 M6 x 1 0.9 0.9 1.4 3.0 3.0 5.0 Bolt Max. tightening torque [N・m] Model LEHZ(J)10(L) LEHZ(J)16(L) LEHZ(J)20(L) LEHZ(J)25(L) LEHZ32 LEHZ40 M4 x 0.7 M4 x 0.7 M5 x 0.8 M6 x 1 M6 x 1 M8 x 1.25 1.4 1.4 3.0 5.0 5.0 12.0 Bolt Max. tightening torque [N・m] 6 6 8 10 10 14 Max. screw-in depth L [mm] Model LEHS10(L) LEHS20(L) LEHS32 LEHS40 M3 x 0.5 M5 x 0.8 M6 x 1 M6 x 1 0.9 3.0 5.0 5.0 Bolt Max. tightening torque [N・m] Model LEHS10(L) LEHS20(L) LEHS32 LEHS40 M4 x 0.7 M6 x 1 M8 x 1.25 M8 x 1.25 1.4 5.0 12.0 12.0 Bolt Max. tightening torque [N・m] 6 10 14 14 Max. screw-in depth L [mm] Model LEHF10 LEHF20 LEHF32 LEHF40 M5 x 0.8 M6 x 1 M8 x 1.25 M8 x 1.25 3.0 5.0 12.0 12.0 Bolt Max. tightening torque [N・m] 10 12 16 16 Max. screw-in depth L [mm] Model LEHF10 LEHF20 LEHF32 LEHF40 M4 x 0.7 M5 x 0.8 M6 x 1 M6 x 1 1.4 3.0 5.0 5.0 Bolt Max. tightening torque [N・m] Model LEHF10 LEHF20 LEHF32 LEHF40 M4 x 0.7 M5 x 0.8 M6 x 1 M6 x 1 1.4 3.0 5.0 5.0 Bolt Max. tightening torque [N・m] 7 8 10 10 Max. screw-in depth L [mm] 373