【DO!BOOK・ページリンク】
309-365-e-leh-en   54 / 59

BOOKをみる

10秒後にBOOKのページに移動します


65 6 30 3 25 36 49.1 (63.4) 112.5 16 63.8 4.5 12 21 2 9 20 42 64 42 64 20 3 30 46 60 135.4 6 30 65 2 17.5 10 24 63.8 18 5 14 20 42 64 64 42 20 15 Manual override screw Motor cable entry: Entry on the front side Motor cable entry: Entry on the right side 2 x o4.7 Motor cable length . 300 (Motor cable entry: Basic) 2 x M8 x 1.25 x 14 2 x o6.8 through o5H9 ( ) depth 4 +0.030 0 Reference position of the gripping point 5H9 ( ) depth 4 +0.030 0 3H9 ( + 0 .0 2 5 ) 0 When closed: 10 When opened: 14 (Finger operating range: 9.5 to 14.5) Note) Note) Range within which the fingers can move when it returns to origin. Make sure a workpiece mounted on the fingers does not interfere with the workpieces and facilities around the fingers. 8h9 ( 0 ) .0.036 When closed: 11 When opened: 17 (Finger operating range: 10.5 to 17.5) Note) Note) Range within which the fingers can move when it returns to origin. Make sure a workpiece mounted on the fingers does not interfere with the workpieces and facilities around the fingers. Motor cable entry: Entry on the right side Manual override screw Motor cable entry: Entry on the front side 2 x o4.7 2 x M8 x 1.25 x 14 2 x o6.8 through Motor cable length . 300 (Motor cable entry: Basic) o5H9 ( ) depth 4 +0.030 0 Reference position of the gripping point Mounting reference plane (When opened: 41) (When closed: 35) 6 x M5 x 0.8 x 10 10h9 ( 0 ) .0.036 5H9 ( ) depth 4 +0.030 0 (75.4) Dimensions LEHS32K3-8 LEHS40K3-12 (When opened: 35) (When closed: 31) Mounting reference plane 6 x M4 x 0.7 x 8 4H9 ( + 0 .0 3 0 ) 0 Electric Gripper 3-Finger Type Series LEHS 371