【DO!BOOK・ページリンク】 309-365-e-leh-en 4 / 59 10秒後にBOOKのページに移動します |
|
Slide screw Linear guide Manual override screw/Both sides For opening and closing the fingers (when power supply is turned off) Friction resistance reduced by special treatment Misalignment of the linear guide is prevented with 2 positioning pins. Linear guide misalignment prevention Compact and large gripping force can be obtained through the wedge cam structure. With wedge cam structure Friction resistance reduced by special treatment Slide screw Manual override screw For opening and closing the fingers (when power supply is turned off) Long stroke Stroke: Max. 40 mm Stroke: Max. 80 mm 辰an hold various types of workpieces with a long stroke. 辰an hold round workpieces. 92.1 mm 29.5 mm 29.5 mm 75.6 mm Compact Electric Gripper 3-Finger Type Series LEHS/Size: 10, 20, 32, 40 Series LEHF Series LEHS Weight: 150 g Weight: 185 g (LEHS10L) (LEHS10) 321 |