Confirm that the combination of the controller/driver and the actuator is correct. The actuator and controller/driver are sold as a package. q Check the actuator label for model number. This matches the controller/driver. w Check Parallel I/O configuration matches (NPN or PNP). q w LEHS 10 K 3 4 S 1 1 . Refer to the operation manual for using the products. Please download it via our website, http://www.smcworld.com 6N How to Order q w e r t y u i o !0 !1 Electric Gripper 3-Finger Type LEHS10, 20, 32, 40 Series LEHS Step Motor (Servo/24 VDC) RoHS R Nil F R Basic (Entry on the left side) Entry on the front side Entry on the right side Mounting reference plane Mounting reference plane Motor cable Connector cover Mounting reference plane Motor cable Connector cover Motor cable Connector cover 10 20 32 40 Note) Size: 10, 20 only Nil L Note) Basic Compact K Basic q Size r 3-finger type Stroke/diameter 4 6 8 12 Size 10 20 32 40 t Stroke [mm] w Motor size e Lead y Motor cable entry [CE-compliant products] q EMC compliance was tested by combining the electric actuator LEH series and the controller LEC series. The EMC depends on the configuration of the customer’s control panel and the relationship with other electrical equipment and wiring. Therefore conformity to the EMC directive cannot be certified for SMC components incorporated into the customer’s equipment under actual operating conditions. As a result it is necessary for the customer to verify conformity to the EMC directive for the machinery and equipment as a whole. w CC-Link direct input type (LECPMJ) is not CE-compliant. [UL-compliant products] When conformity to UL is required, the electric actuator and controller/driver should be used with a UL1310 Class 2 power supply. Caution A 366