【DO!BOOK・ページリンク】
309-365-e-leh-en   3 / 59

BOOKをみる

10秒後にBOOKのページに移動します


87 mm 30 mm 104 mm 30 mm Misalignment of the linear guide is prevented with 2 positioning pins. For opening and closing the fingers (when power supply is turned off) Linear guide Dust cover Encoder dust cover Linear guide misalignment prevention Friction resistance reduced by special treatment Slide screw For opening and closing the fingers (when power supply is turned off) Manual override screw Manual override screw Friction resistance reduced by special treatment Slide screw Misalignment of the linear guide is prevented with 2 positioning pins. Linear guide Linear guide misalignment prevention Finger options Series LEHZ/Size: 10, 16, 20, 25, 32, 40 Series LEHZJ/Size: 10, 16, 20, 25 Series LEHF/Size: 10, 20, 32, 40 Through-hole in opening/ closing direction Side tapped mounting Flat fingers Compact Weight: 135 g Weight: 165 g 辰ompact and lightweight Various gripping forces 担ealed-construction dust cover (Equivalent to IP50) 3 types of cover material (Finger portion only) Electric Gripper 2-Finger Type Cover designed with no protrusions Encoder dust cover Silicone rubber Series LEHZ Series LEHZJ (LEHZ10) !Prevents machining chips, dust, etc., from getting inside !Prevents spattering of grease, etc. !Chloroprene rubber (black): Standard !Fluororubber (black): Option !Silicone rubber (white): Option Inward-folding design creates no protrusions when the cover is opened and closed, preventing interference with other devices’ operations. (LEHZ10L) 320