【DO!BOOK・ページリンク】
309-365-e-leh-en   2 / 59

BOOKをみる

10秒後にBOOKのページに移動します


Compact body sizes and long stroke variations Gripping force equivalent to the widely used air grippers is available. Possible to set position, speed and force. (64 points) With drop prevention function (Self-lock mechanism is provided for all series.) Gripping force of the workpieces is maintained when stopped or restarted. The workpieces can be removed with manual override. With gripping check function Identify workpieces with different dimensions/detect mounting and removal of the workpieces. Energy-saving product Power consumption reduced by self-lock mechanism. Compact and light, various gripping forces Gripping force [N] 6 to 14 16 to 40 52 to 130 84 to 210 Compact 2 to 6 3 to 8 11 to 28 . . Basic Stroke/ both sides [mm] 4 6 10 14 22 30 Size 10 16 20 25 32 40 Gripping force [N] 3 to 7 11 to 28 48 to 120 72 to 180 Stroke/ both sides [mm] 16 (32) 24 (48) 32 (64) 40 (80) Size 10 20 32 40 ( ): Long stroke Gripping force [N] Basic 2.2 to 5.5 9 to 22 36 to 90 52 to 130 Compact 1.4 to 3.5 7 to 17 . . Stroke/ both sides [mm] 4 6 8 12 Size 10 20 32 40 Gripping force [N] Basic 6 to 14 16 to 40 Compact 3 to 6 4 to 8 11 to 28 Stroke/ both sides [mm] 4 6 10 14 Size 10 16 20 25 Z Type (2 fingers) ZJ Type (2 fingers) Can hold various types of workpieces with a long stroke. Can hold round workpieces. F Type (2 fingers) S Type (3 fingers) With dust cover (Equivalent to IP50) 3 types of cover material (Finger portion only) 4tep data input type 64 points positioning Input using controller setting kit or teaching box Series LECP6 14 points positioning Control panel setting 1rogramless type Series LECP1 1ulse input type Series LECPA CC-Link direct input type Series LECPMJ. R RoHS Electric Grippers Controller/Driver Page 324 Page 338 Page 350 Page 363 Page 377 Series LEHZ Series LEHF Series LEHS Series LEHZJ Series LEH Step Motor (Servo/24 VDC) Step Motor (Servo/24 VDC) . Not applicable to CE. 319 A