Confirm that the combination of the controller/driver and the actuator is correct. The actuator and controller/driver are sold as a package. q Check the actuator label for model number. This matches the controller/driver. w Check Parallel I/O configuration matches (NPN or PNP). q w . Refer to the operation manual for using the products. Please download it via our website, http://www.smcworld.com LEHZ J 10 K 2 4 S 1 6N 1 How to Order q w e r t y u i o !0 !1 !2 !3 Electric Gripper 2-Finger Type/With Dust Cover LEHZJ10, 16, 20, 25 Series LEHZJ Step Motor (Servo/24 VDC) RoHS R Nil F Basic (Entry on the left side) Entry on the front side Motor cable Connector cover Mounting reference plane Mounting reference plane Mounting reference plane Motor cable Connector cover Mounting reference plane 10 16 20 25 Nil L Basic Compact Nil K S Chloroprene rubber (CR) Fluororubber (FKM) Silicone rubber (Si) K Basic Stroke/both sides 4 6 10 14 Size 10 16 20 25 w Size t 2-finger type y Stroke [mm] i Motor cable entry e Motor size r Lead J With dust cover q Dust cover u Dust cover type [CE-compliant products] q EMC compliance was tested by combining the electric actuator LEH series and the controller LEC series. The EMC depends on the configuration of the customer’s control panel and the relationship with other electrical equipment and wiring. Therefore conformity to the EMC directive cannot be certified for SMC components incorporated into the customer’s equipment under actual operating conditions. As a result it is necessary for the customer to verify conformity to the EMC directive for the machinery and equipment as a whole. w CC-Link direct input type (LECPMJ) is not CE-compliant. [UL-compliant products] When conformity to UL is required, the electric actuator and controller/driver should be used with a UL1310 Class 2 power supply. Caution A 344