【DO!BOOK・ページリンク】
309-365-e-leh-en   24 / 59

BOOKをみる

10秒後にBOOKのページに移動します


LEHZJ16 Overhang H [mm] Gripping point L [mm] 140 120 100 80 60 40 20 0 0 20 40 60 80 100 120 140 LEHZJ16L Overhang H [mm] Gripping point L [mm] 140 120 100 80 60 40 20 0 LEHZJ20 Overhang H [mm] Gripping point L [ mm] LEHZJ20L Overhang H [mm] Gripping point L [mm] H : Overhang L : Gripping point H : Overhang L : Gripping point LEHZJ10 Overhang H [mm] Gripping point L [mm] 100 80 60 40 20 0 0 20 40 60 80 100 LEHZJ10L Overhang H [mm] Gripping point L [mm] 100 80 60 40 20 0 0 20 40 60 80 100 0 20 40 60 80 100 120 140 140 120 100 80 60 40 20 0 0 20 40 60 80 100 120 140 140 120 100 80 60 40 20 0 0 20 40 60 80 100 120 140 Gripping position L H Gripping position L H Step 2 Check the gripping point and overhang: Series LEHZJ Decide the gripping position of the workpiece so that the amount of overhang “H” stays within the range shown in the figure below. If the gripping position is out of the limit, it may shorten the life of the electric gripper. External Gripping State Internal Gripping State 70% Basic Compact Pushing force 100% 40% 70%, 50% 70% Pushing force 100% 70%, 40% Pushing force 100% Pushing force 100% 40% 70% 40% . Pushing force is one of the values of step data that is input into the controller. . Pushing force is one of the values of step data that is input into the controller. Pushing force 100%, 70%, 50% Pushing force 100% Model Selection Series LEHZJ 341