【DO!BOOK・ページリンク】
309-365-e-leh-en   20 / 59

BOOKをみる

10秒後にBOOKのページに移動します


4 x MM, thread length L . Thread for attachment mounting W K J D G F C B A 4 x MM through . Thread for attachment mounting 4 x oH through . Hole for attachment mounting C C A B A B Model A B C MM LEHZ10(L)K2-4Aュ LEHZ16(L)K2-6Aュ LEHZ20(L)K2-10Aュ LEHZ25(L)K2-14Aュ LEHZ32K2-22Aュ LEHZ40K2-30Aュ 3 4 5 6 7 9 5.7 7 9 12 14 17 2 2.5 4 5 6 7 M2.5 x 0.45 M3 x 0.5 M4 x 0.7 M5 x 0.8 M6 x 1 M8 x 1.25 Flat Fingers (C) Side Tapped Mounting (A) Through-hole in Opening/Closing Direction (B) Model A B H LEHZ10(L)K2-4Bュ LEHZ16(L)K2-6Bュ LEHZ20(L)K2-10Bュ LEHZ25(L)K2-14Bュ LEHZ32K2-22Bュ LEHZ40K2-30Bュ 3 4 5 6 7 9 5.7 7 9 12 14 17 2.9 3.4 4.5 5.5 6.6 9 [mm] [mm] [mm] Series LEHZ Finger Options Model J K MM 4.45 5.8 7.45 8.9 14.8 17.7 +0.025 2H9 0 2.5H9 3H9 4H9 5H9 6H9 M2.5 x 0.45 M3 x 0.5 M4 x 0.7 M5 x 0.8 M6 x 1 M8 x 1.25 +0.025 0 +0.025 0 +0.030 0 +0.030 0 +0.030 0 A B C 2.45 3.05 3.95 4.9 7.3 8.7 6 8 10 12 20 24 5.2 8.3 10.5 13.1 18 22 D 10.9 14.1 17.9 21.8 34.6 41.4 F 2 2.5 3 4 5 6 5.4 7.4 11.6 16 25 33 1.4 1.4 1.6 2 3 3 G When opened When closed L 5 6 8 10 12 16 W 0 5.0.05 8 10 12 15 18 0 .0.05 0 .0.05 Weight (g) 0 .0.05 0 .0.05 0 .0.05 LEHZ10K2-4Cュ LEHZ10LK2-4Cュ LEHZ16K2-6Cュ LEHZ16LK2-6Cュ LEHZ20K2-10Cュ LEHZ20LK2-10Cュ LEHZ25K2-14Cュ LEHZ25LK2-14Cュ LEHZ32K2-22Cュ LEHZ40K2-30Cュ 165 135 220 190 430 365 575 510 1145 1820 0 .0.2 0 .0.2 0 .0.2 0 .0.2 0 .0.2 0 .0.2 0 .0.2 0 .0.2 0 .0.2 0 .0.2 0 .0.2 0 .0.2 337