【DO!BOOK・ページリンク】
309-365-e-leh-en   19 / 59

BOOKをみる

10秒後にBOOKのページに移動します


97 29 34 12 98 (63.4) 161.4 24 36 5 48 65 7 14 17 29 5 28 42 42 63 21.5 42.5 20 20 Motor cable length . 300 (Motor cable entry: Basic) Mounting reference plane 2 x M6 x 1.0 x 10 2 x o5.2 through 4 x M6 x 1.0 2 x M6 x 1.0 x 10 Manual override screw Motor cable entry: Entry on the front side Mounting reference plane 2 x o5 Reference position of the gripping point (Finger operating range: 26 to 49.5) Note) Note) Range within which the fingers can move when it returns to origin. Make sure a workpiece mounted on the fingers does not interfere with the workpieces and facilities around the fingers. 119 36 41 15 120.5 195.9 31.5 47.5 6 60 (75.4) 65 9 17 22.5 37.5 6 28 80 42 42 24.3 48.1 20 20 Motor cable length . 300 (Motor cable entry: Basic) Mounting reference plane 2 x M8 x 1.25 x 14 2 x o6.8 through 4 x M8 x 1.25 2 x M8 x 1.25 x 14 Manual override screw Motor cable entry: Entry on the front side Mounting reference plane 2 x o5 Reference position of the gripping point (Finger operating range: 30 to 62.5) Note) Note) Range within which the fingers can move when it returns to origin. Make sure a workpiece mounted on the fingers does not interfere with the workpieces and facilities around the fingers. o4H9 ( ) depth 3 +0.030 0 4H9 ( ) depth 3 +0.030 0 12 0 .0.1 When closed: 0 26 .0.5 When opened: 0 48 .0.5 When closed: 0 30 .0.5 When opened: 0 60 .0.5 o5H9 ( ) depth 4 +0.030 0 5H9 ( ) depth 4 +0.030 0 14 0 .0.1 5H9 ( ) depth 4 +0.030 0 o5H9 ( ) depth 4 +0.030 0 18 0 .0.05 4H9 ( ) depth 3 +0.030 0 o4H9 ( ) depth 3 +0.030 0 15 0 .0.05 Dimensions LEHZ32K2-22 LEHZ40K2-30 Series LEHZ 336