【DO!BOOK・ページリンク】
309-365-e-leh-en   18 / 59

BOOKをみる

10秒後にBOOKのページに移動します


50 20 22.5 9.5 19.5 28.5 67.8 (L1) L 4 30 65 5 9 13.5 22.5 4 18 28 14.5 28.5 28 42 20 20 Motor cable length . 300 (Motor cable entry: Basic) Mounting reference plane 2 x M5 x 0.8 x 8 2 x o4.2 through 4 x M4 x 0.7 2 x M5 x 0.8 x 8 Manual override screw Motor cable entry: Entry on the front side Mounting reference plane 2 x o5 Reference position of the gripping point (Finger operating range: 16 to 28) Note) Note) Range within which the fingers can move when it returns to origin. Make sure a workpiece mounted on the fingers does not interfere with the workpieces and facilities around the fingers. Note) Range within which the fingers can move when it returns to origin. Make sure a workpiece mounted on the fingers does not interfere with the workpieces and facilities around the fingers. 63 5 25 28.1 11 22.5 (L1) L 38 78 32.5 65 6 12 15.5 25.5 5 20 28 17.1 33.7 52 20 20 28 Motor cable length . 300 (Motor cable entry: Basic) Mounting reference plane 2 x M6 x 1.0 x 10 2 x o5.2 through 4 x M5 x 0.8 2 x M6 x 1.0 x 10 Manual override screw Motor cable entry: Entry on the front side Mounting reference plane 2 x o5 Reference position of the gripping point (Finger operating range: 19 to 34.5) Note) o3H9 ( ) depth 3 +0.025 0 3H9 ( ) depth 3 +0.025 0 o3H9 ( ) depth 3 +0.025 0 3H9 ( ) depth 3 +0.025 0 When closed: +0.3 16 .0.4 When opened: +0.3 26 .0.4 When closed: +0.3 19 .0.5 When opened: +0.3 33 .0.5 8 0 .0.1 o4H9 ( ) depth 3 +0.030 0 4H9 ( ) depth 3 +0.030 0 12 0 .0.05 o4H9 ( ) depth 3 +0.030 0 4H9 ( ) depth 3 +0.030 0 10 0 .0.1 Dimensions LEHZ20(L)K2-10 Model L 129.6 115.6 (L1) (61.8) (47.8) LEHZ20K2-10ュ LEHZ20LK2-10ュ LEHZ25(L)K2-14 Model L 139.8 125.8 (L1) (61.8) (47.8) LEHZ25K2-14ュ LEHZ25LK2-14ュ [mm] [mm] 10 0 .0.05 Electric Gripper 2-Finger Type Series LEHZ 335