【DO!BOOK・ページリンク】
309-365-e-leh-en   17 / 59

BOOKをみる

10秒後にBOOKのページに移動します


3 5.7 8 13 3.5 6 12 17 12 13.2 29 44.1 (L1) L 19 3.5 65 15 10.5 20.5 20 20 29.5 20 20 Mounting reference plane Manual override screw Motor cable entry: Entry on the front side Mounting reference plane 2 x o5 Reference position of the gripping point Note) Range within which the fingers can move when it returns to origin. Make sure a workpiece mounted on the fingers does not interfere with the workpieces and facilities around the fingers. 12 7.5 14.5 20.5 38 3.5 15 17.3 53.1 (L1) L 24 65 7 10 16 3.5 4 14 23.7 35 12.1 20 20 20 20 Mounting reference plane 2 x M4 x 0.7 x 6 4 x M3 x 0.5 Manual override screw Motor cable entry: Entry on the front side Mounting reference plane 2 x o5 Reference position of the gripping point Note) Range within which the fingers can move when it returns to origin. Make sure a workpiece mounted on the fingers does not interfere with the workpieces and facilities around the fingers. o2.5H9 ( ) depth 2.5 +0.025 0 Motor cable length . 300 (Motor cable entry: Basic) 2.5H9 ( ) depth 2.5 +0.025 2.5H9 ( ) 0 depth 2.5 +0.025 0 2 x M4 x 0.7 x 6 2 x o3.3 through When closed: 11 When opened: 15 +0.2 .0.5 +0.2 .0.5 4 0 (Finger operating range: 11 to 16) Note) .0.1 2.5H9 ( ) depth 2.5 +0.025 0 o2.5H9 ( ) depth 2.5 +0.025 0 5 0 .0.05 4 x M2.5 x 0.45 2 x M3 x 0.5 x 6 o2.5H9 ( ) depth 2.5 +0.025 0 Motor cable length . 300 (Motor cable entry: Basic) 2 x M4 x 0.7 x 6 2 x o3.3 through When closed: 14.6 When opened: 20.6 +0.3 .0.4 +0.3 .0.4 5 0 (Finger operating range: 14.6 to 21.6) Note) .0.1 2.5H9 ( ) depth 2.5 +0.025 0 o2.5H9 ( ) depth 2.5 +0.025 0 8 0 .0.05 Dimensions LEHZ10(L)K2-4 Model L 103.8 87.2 (L1) (59.7) (43.1) LEHZ10K2-4ュ LEHZ10LK2-4ュ LEHZ16(L)K2-6 Model L 112.8 96.2 (L1) (59.7) (43.1) LEHZ16K2-6ュ LEHZ16LK2-6ュ [mm] [mm] Series LEHZ 334