【DO!BOOK・ページリンク】
309-365-e-leh-en   13 / 59

BOOKをみる

10秒後にBOOKのページに移動します


Confirm that the combination of the controller/driver and the actuator is correct. The actuator and controller/driver are sold as a package. q Check the actuator label for model number. This matches the controller/driver. w Check Parallel I/O configuration matches (NPN or PNP). q w . Refer to the operation manual for using the products. Please download it via our website, http://www.smcworld.com How to Order LEHZ 10 K 2 4 S 1 6N 1 q w e r t y u i o !0 !1 !2 Electric Gripper 2-Finger Type LEHZ10, 16, 20, 25, 32, 40 Series LEHZ RoHS R Nil F Basic (Entry on the left side) Entry on the front side Note) Size: 10, 16, 20, 25 only Motor cable Connector cover Mounting reference plane Mounting reference plane Mounting reference plane Motor cable Connector cover Mounting reference plane Nil L Note) Basic Compact Nil A B C Basic (Tapped in opening/closing direction) Side tapped mounting Through-hole in opening/closing direction Flat fingers K Basic Stroke/both sides 4 6 10 14 22 30 Size 10 16 20 25 32 40 r 2-finger type t Stroke [mm] u Motor cable entry w Motor size e Lead y Finger options Finger options Nil: Basic (Tapped in opening/ closing direction) A: Side tapped mounting B: Through-hole in opening/ closing direction C: Flat fingers [CE-compliant products] q EMC compliance was tested by combining the electric actuator LEH series and the controller LEC series. The EMC depends on the configuration of the customer’s control panel and the relationship with other electrical equipment and wiring. Therefore conformity to the EMC directive cannot be certified for SMC components incorporated into the customer’s equipment under actual operating conditions. As a result it is necessary for the customer to verify conformity to the EMC directive for the machinery and equipment as a whole. w CC-Link direct input type (LECPMJ) is not CE-compliant. [UL-compliant products] When conformity to UL is required, the electric actuator and controller/driver should be used with a UL1310 Class 2 power supply. Caution 10 16 20 25 32 40 q Size Step Motor (Servo/24 VDC) A 330