【DO!BOOK・ページリンク】
293-307-e-ler-en   2 / 22

BOOKをみる

10秒後にBOOKのページに移動します


Low profile H Continuous rotation specification Size Page Rotating torque [N・m] Basic High torque Max. speed [°/s] Basic High torque Positioning repeatability [°] Basic High torque 10 30 50 0.22 0.8 6.6 0.32 1.2 10 420 280 ±0.05 (End: ±0.01). Basic type [mm] Model LER10 LER30 LER50 H 42 53 68 High precision type[mm] Model LERH10 LERH30 LERH50 H 49 62 78 . Value when an external stopper is mounted. 4tep data input type 64 points positioning Input using controller setting kit or teaching box Series LECP6 1rogramless type 14 points positioning Control panel setting Series LECP1 1ulse input type Series LECPA Possible to set speed, acceleration/deceleration, and position. Max. 64 points Shock-less/High speed actuation Max. speed: 420°/sec (7.33 rad/sec) Max. acceleration/deceleration: 3,000°/sec2 (52.36 rad/sec2) Positioning repeatability: ±0.05° Repeatability at the end: ±0.01° (Pushing control/With external stopper) Rotation angle 360°, 320° (310°), 180°, 90° The value indicated in brackets shows the value for the LER10. Energy-saving product Automatic 40% power reduction after the table has stopped. R RoHS Electric Rotary Table Page 306 Controller/Driver Page 377 Series LER Step Motor (Servo/24 VDC) Step Motor (Servo/24 VDC) New Rotation angle: 360° CC-Link direct input type Series LECPMJ. . Not applicable to CE. Page 315-1 303 A