【DO!BOOK・ページリンク】
293-307-e-ler-en   16 / 22

BOOKをみる

10秒後にBOOKのページに移動します


Origin Note 2) CW direction (+) 360° Note 1) CCW direction (.) Origin mark Specifications Step Motor (Servo/24 VDC) Model LERョ10K LERョ10J LERョ30K LERョ30J LERョ50K LERョ50J Actuator specifications Rotation angle [°] 360 Angle setting range [°] Note 9) ±20000000 Max. rotating torque [N・m] 0.32 0.22 1.2 0.8 10 6.6 Max. pushing torque [N・m] Note 1) Note 3) 0.16 0.11 0.6 0.4 5 3.3 Max. moment of inertia [kg・m2] Note 2) Note 3) 0.0040 0.0018 0.027 0.012 0.10 0.04 Angular speed [°/sec] Note 2) Note 3) 20 to 280 30 to 420 20 to 280 30 to 420 20 to 280 30 to 420 Pushing speed [°/sec] 20 30 20 30 20 30 Max. angular acceleration/deceleration [°/sec2] Note 2) 3,000 Backlash [°] Basic type ±0.3 ±0.2 High precision type ±0.1 Positioning repeatability [°] Basic type ±0.05 ±0.05 High precision type ±0.03 Lost motion [°] Note 4) Basic type 0.3 or less 0.3 or less High precision type 0.2 or less Impact/Vibration resistance [m/s2] Note 5) 150/30 Actuation type Special worm gear + Belt drive Max. operating frequency [c.p.m] 60 Operating temperature range [°C] 5 to 40 Operating humidity range [%RH] 90 or less (No condensation) Weight [kg] Basic type 0.51 1.2 2.3 High precision type 0.55 1.3 2.5 Electric specifications Motor size l20 l28 l42 Motor type Step motor (Servo/24 VDC) Encoder Incremental A/B phase (800 pulse/rotation) Proximity sensor (for return to origin)/Input circuit 2-wire Proximity sensor (for return to origin)/Input point 1 input Power supply [V] 24 VDC ±10% Power consumption [W] Note 6) 11 22 34 Standby power consumption when operating [W] Note 7) 7 12 13 Max. instantaneous power consumption Note 8) 14 42 57 Table Rotation Angle Range Note 1) Range within which the table can move. Make sure a workpiece mounted on the table does not interfere with the workpieces and facilities around the table. Note 2) The sensor detection range is recognized as origin. When detecting the sensor, the table rotates in the reverse direction within the sensor detection range. Note 1) Pushing force accuracy is LER10: ±30% (F.S.), LER30: ±25% (F.S.), LER50: ±20% (F.S.). Note 2) The angular acceleration, angular deceleration and angular speed may fluctuate due to variations in the inertia moment. Refer to page 308 “Moment of Inertia.Angular Acceleration/Deceleration, Effective Torque.Angular Speed” graphs for confirmation. Note 3) The speed and force may change depending on the cable length, load and mounting conditions. Furthermore, if the cable length exceeds 5 m, then it will decrease by up to 10% for each 5 m. (At 15 m: Reduced by up to 20%) Note 4) A reference value for correcting an error in reciprocal operation. Note 5) Impact resistance: No malfunction occurred when the slide table was tested with a drop tester in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.) Vibration resistance: No malfunction occurred in a test ranging between 45 to 2000 Hz. Test was performed in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.) Note 6) The power consumption (including the controller) is for when the actuator is operating. Note 7) The standby power consumption when operating (including the controller) is for when the actuator is stopped in the set position during operation. Note 8) The maximum instantaneous power consumption (including the controller) is for when the actuator is operating. This value can be used for the selection of the power supply. Note 9) The angle displayed on the monitor is automatically reset to 0° every 360°. To set an angle (position), use the INC (relative) operation method. If an angle of 360° or more is set using the ABS (absolute) operation method, the correct operation cannot be performed. 315-2 Electric Rotary Table Series LER Continuous Rotation Specification B