【DO!BOOK・ページリンク】
293-307-e-ler-en   12 / 22

BOOKをみる

10秒後にBOOKのページに移動します


16 76 65.8 0.2 0.2 6 H2 32 H1 76 65.8 16 H3 4.8 0.2 0.2 8.5 0.5 6 H2 32 H1 Origin mark Manual override screw (Both sides) Manual override screw (Both sides) 3H8 ( ) depth 3.8 3H8 ( ) depth 4+0.014 0 +0.014 0 2 x o9 depth of counterbore 52 5.5 depth 2 x o5.2 (through) 2 27 51 45° 32 6 x M4 x 0.7 x 6 15 2 30° 41 20 2.1 83 2.1 o15H8 ( ) Effective length of accuracy = 7 Effective length of accuracy = 2 2 x o5 o8 (through) o18H8 ( ) o42h8 ( ) o43h8 ( ) +0.027 0 0 .0.039 0 .0.039 +0.027 0 2 x M6 x 1.0 x 12 2 14 . 300 (Motor cable entry: Basic type) 20 +0.014 0 . 240 (Motor cable entry: Entry on the left side) 3H8 ( ) depth 4 Note) Not applicable to 180° specification (LERュ10-2) 52 20 15.6 51 33.5 4 14 6 x M4 x 0.7 x 6 4 92 15 2 5 32 2 x o5.2 (through) o88.5 (Arm operating range) 3H8 ( ) depth 4 30° +0.014 0 . 93 (at max. adjuster bolt length) 2 x M5 x 0.8 (Adjuster bolt) 2 x o9 depth of counterbore 5.5 depth 41 2 x M6 x 1.0 x 12 2 14 3H8 ( ) depth 4 20 20 2 x o5 83 o15H8 ( ) 2.1 2.1 Effective length of accuracy = 7 Effective length of accuracy = 2 o8 (through) o18H8 ( ) o42h8 ( ) o43h8 ( ) +0.014 0 0 .0.039 0 .0.039 +0.027 0 +0.027 0 . 240 (Motor cable entry: Entry on the left side) . 300 (Motor cable entry: Basic type) [mm] [mm] Dimensions LERュ10ュ (Rotation angle: 310°) Dimensions Model LER10 LERH10 H1 10 17 H2 3.5 10.5 LERュ10-2 (Rotation angle: 180°) LERュ10-3 (Rotation angle: 90°) Dimensions Model LER10 LERH10 H1 10 17 H2 3.5 10.5 H3 9 16 313 Electric Rotary Table Series LER