【DO!BOOK・ページリンク】
121-210-e-ley-en   98 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Construction No. Description Material Note 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 Body Ball screw shaft Ball screw nut Piston Piston rod Rod cover Housing Rotation stopper Socket Connected shaft Bushing Bumper Bearing Return box Return plate Magnet Wear ring holder Wear ring Screw shaft pulley Motor pulley Belt Aluminum alloy Alloy steel . Aluminum alloy Stainless steel Aluminum alloy Aluminum alloy POM Free cutting carbon steel Free cutting carbon steel Lead bronze cast Urethane . Aluminum die-cast Aluminum die-cast . Stainless steel POM Aluminum alloy Aluminum alloy . Anodized Hard chrome plated Nickel plated Nickel plated Trivalent chromated Trivalent chromated Stroke 101 mm or more Stroke 101 mm or more Size 25 32 Order no. LE-D-2-2 LE-D-2-4 No. Description Material Note 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 Bearing stopper Parallel pin Seal Retaining ring Motor adapter Motor Motor block Hub Spider Guide attachment Guide rod Plate Plate mounting bolt Guide bolt Sliding bearing Felt Holder Retaining ring Ball bushing Spacer Aluminum alloy Stainless steel NBR Steel for spring Aluminum alloy . Aluminum alloy Aluminum alloy Urethane Aluminum alloy Carbon steel Aluminum alloy Carbon steel Carbon steel . Felt Resin Steel for spring . Aluminum alloy Phosphate coated Anodized Anodized Spider Anodized Anodized Nickel plated Nickel plated Phosphate coated Chromated Replacement Parts /Belt Size 25 32 Order no. LEYG-S025 LEYG-S032 Support Block Component Parts Motor mounting position: Top mounting type LEYGョM LEYG25/32M: 50st or less LEYG25/32M: Over 50st LEYG25/32L: 100st or less LEYG25/32L: Over 100st LEYG25/32M: 50st or less When grease retaining function selected LEYG25/32M: Over 50st LEYGョL . Two body mounting bolts are included with the support block. #9 #4 !8!7y qw t re i u !3 !4 !5 !0 !9 @1 @0 @7 @6 @3 !6 @2 o @5 @4 !1!2 #3#5 #6 #1 #2 $0 Motor mounting position: In-line type #7 $1 #8 #0 @8 @9 215 Electric Actuator/Guide Rod Type Series LEYG