【DO!BOOK・ページリンク】
121-210-e-ley-en   96 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Motor mounting position: Top mounting Motor mounting position: In-line Use of auto switches for the guide rod type LEYG series . Insert the auto switch from the front side with rod (plate) sticking out. . For the parts hidden behind the guide attachment (Rod stick out side), the auto switch cannot be fixed. . Consult with SMC when using auto switch on the rod stick out side. Compatible Drivers Driver type LECSA Up to 7 ア . USB communication LECSB . ア . USB communication, RS422 communication Page 419 100 to 120 VAC (50/60 Hz) 200 to 230 VAC (50/60 Hz) Pulse input type /Positioning type Pulse input type LECSC Up to 255 (2 stations occupied) . CC-Link USB communication, RS422 communication CC-Link direct input type LECSS . . SSCNET 3 type USB communication SSCNET # type Series Number of point tables Pulse input Applicable network Control encoder Communication function Power supply voltage (V) Reference page Incremental 17-bit encoder Absolute 18-bit encoder Absolute 18-bit encoder Absolute 18-bit encoder !2 Driver type. Nil A1 A2 B1 B2 C1 C2 S1 S2 Without driver LECSA1-Sョ LECSA2-Sョ LECSB1-Sョ LECSB2-Sョ LECSC1-Sョ LECSC2-Sョ LECSS1-Sョ LECSS2-Sョ . 100 to 120 200 to 230 100 to 120 200 to 230 100 to 120 200 to 230 100 to 120 200 to 230 Compatible drivers Power supply voltage (V) . When the driver type is selected, the cable is included. Select cable type and cable length. Example) S2S2: Standard cable (2 m) + Driver (LECSS2) S2 : Standard cable (2 m) Nil : Without cable and driver Nil H 1 Without cable Without cable (Connector only) 1.5 !3 I/O cable length [m]. . When “Without driver” is selected for driver type, only “Nil: Without cable” can be selected. Refer to page 435-1 if I/O cable is required. (Options are shown on page 435-1.) 213 Electric Actuator/Guide Rod Type Series LEYG A