【DO!BOOK・ページリンク】
121-210-e-ley-en   95 / 104

BOOKをみる

10秒後にBOOKのページに移動します


How to Order 25 32 . Applicable stroke table LEYG25 LEYG32 Stroke Model (mm) 30 50 100 150 200 250 300 15 to 300 20 to 300 Manufacturable stroke range Note) Consult with SMC for non-standard strokes as they are produced as special orders. w Size 30 to 300 . Refer to the table below for details. 30 to 300 u Stroke [mm] Nil B Without option With lock i Motor option Nil D Top mounting In-line r Motor mounting position M L Sliding bearing Ball bushing bearing e Bearing type . The values shown in ( ) are the lead for size 32 top mounting types. (Equivalent lead which includes the pulley ratio [1.25:1]) A B C LEYG25 12 6 3 LEYG32. 16 (20) 8 (10) 4 (5) Symbol y Lead [mm] LEYG25, 32 Series LEYG Electric Actuator/Guide Rod Type . The motor and encoder cables are included. (The lock cable is also included when the motor with lock option is selected.) . Standard cable entry direction is Top mounting: (A) Axis side In-line: (B) Counter axis side (Refer to page 435 for details.) !0 Cable type. Nil S R Without cable Standard cable Robotic cable (Flexible cable) o Guide option Nil F Without option With grease retaining function . Only available for size 25 and 32 sliding bearings. (Refer to “Construction” on page 215.) Nil 2 5 A Without cable 2 5 10 !1 Cable length. [m] For auto switches, refer to pages 154 and 155. S2 S3 100 200 25 32 S6 S7 100 200 25 32 Symbol Type Output [W] Actuator size AC servo motor (Incremental encoder) AC servo motor (Incremental encoder) AC servo motor (Absolute encoder) AC servo motor (Absolute encoder) LECSAョ-S1 LECSAョ-S3 LECSBョ-S5 LECSCョ-S5 LECSSョ-S5 LECSBョ-S7 LECSCョ-S7 LECSSョ-S7 Compatible drivers.2 t Motor type.1 .1: For motor type S2 and S6, the compatible driver part number suffixes are S1 and S5 respectively. .2: For details about the driver, refer to page 419. RoHS AC Servo Motor . The length of the encoder, motor and lock cables are the same. 祐tandard 25 B 100 S 2 A1 w LEY G e r t y u i o !0 !1 !2 !3 M S2 q H Nil H Basic type High precision type q Accuracy A 212