【DO!BOOK・ページリンク】
121-210-e-ley-en   92 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Transfer speed υ [m/min] Work load m [kg] 5 10 20 30 40 50 100 50 40 30 20 10 54 3 2 1 LEYGョM (Sliding bearing) L . 50 mm m υ Caution Operating Range when Used as Stopper Horizontal Mounting, Sliding Bearing t L = 50 mm Max. speed = 200 mm/s or less u L = 50 mm Max. speed = Over 200 mm/s i L = 100 mm Max. speed = Over 200 mm/s Handling Precautions Note 1) When used as a stopper, select a model with 30 stroke or less. Note 2) LEYGョL (ball bushing bearing) cannot be used as a stopper. Note 3) Workpiece collision in series with guide rod cannot be permitted (Fig. a). Note 4) The body should not be mounted on the end. It must be mounted on the top or bottom (Fig. b). y L = 100 mm Max. speed = 200 mm/s or less Horizontal Mounting, Ball Bushing Bearing o L = 50 mm Max. speed = 200 mm/s or less !1 L = 50 mm Max. speed = Over 200 mm/s !2 L = 100 mm Max. speed = Over 200 mm/s !0 L = 100 mm Max. speed = 200 mm/s or less LEYG32M LEYG25M Moment Load Graph Fig. a Fig. b m LEYG32Mョ LEYG32Mョ LEYG25Mョ LEYG25Mョ Load mass m [kg] 0.1 1 10 Stroke [mm] 10 70 75 100 1000 LEYG32Mョ LEYG25Mョ LEYG32Mョ LEYG25Mョ Load mass m [kg] 0.1 1 10 Stroke [mm] 10 70 75 100 1000 LEYG32Mョ LEYG25Mョ LEYG32Mョ LEYG25Mョ Load mass m [kg] 0.1 1 10 Stroke [mm] 10 70 75 100 1000 LEYG32Mョ LEYG25Mョ LEYG32Mョ LEYG25Mョ Load mass m [kg] 0.1 1 10 Stroke [mm] 10 70 75 100 1000 LEYG32Lョ LEYG32Lョ LEYG25Lョ LEYG25Lョ Load mass m [kg] 0.1 1 10 Stroke [mm] 10 35 40 100 1000 LEYG32Lョ LEYG32Lョ LEYG25Lョ LEYG25Lョ Load mass m [kg] 0.1 1 10 Stroke [mm] 10 35 40 100 1000 120 125 120 125 LEYG32Lョ LEYG32Lョ LEYG25Lョ LEYG25Lョ Load mass m [kg] 0.1 1 10 Stroke [mm] 10 35 40 100 1000 120 125 LEYG32Lョ LEYG32Lョ LEYG25Lョ LEYG25Lョ Load mass m [kg] 0.1 1 10 Stroke [mm] 10 35 40 100 1000 120 125 209 Model Selection Series LEYG