【DO!BOOK・ページリンク】
121-210-e-ley-en   88 / 104

BOOKをみる

10秒後にBOOKのページに移動します


#6 #5 When rod end male thread selected Cable is shipped together. Construction Motor top mounting type: LEY Component Parts Description Material Note Aluminum alloy Alloy steel Resin/Alloy steel Aluminum alloy Stainless steel Aluminum alloy Aluminum alloy POM Free cutting carbon steel Free cutting carbon steel Lead bronze cast Urethane . Aluminum die-cast Aluminum die-cast . Stainless steel POM Anodized Hard chrome plated Nickel plated Nickel plated Coating Coating Stroke 101 mm or more Stroke 101 mm or more Body Ball screw (shaft) Ball screw nut Piston Piston rod Rod cover Housing Rotation stopper Socket Connected shaft Bushing Bumper Bearing Return box Return plate Magnet Wear ring holder Wear ring No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 Description Material Note Aluminum alloy Aluminum alloy . Aluminum alloy Stainless steel Nylon Steel for spring Aluminum alloy . Felt NBR NBR NBR Aluminum alloy Aluminum alloy Urethane Free cutting carbon steel Alloy steel Nickel plated Coating Coating Nickel plated Zinc chromated Screw shaft pulley Motor pulley Belt Bearing stopper Parallel pin Scraper Retaining ring Motor adapter Motor Lube-retainer O-ring Gasket O-ring Motor block Hub Spider Socket (Male thread) Nut No. 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 o !7!8 y t q w e r i u @2 !9 @1 @0 !2!3 !4 !0#3#4 #3#2 #1 @7 @7 #1 @6 #0 @5@4 @9@8!1 @3 !5 !0 !6 In-line motor type: LEY D 25 32 25 32 No. Size 21 25 32 Order no. LE-D-2-2 LE-D-2-4 Replacement Parts (Top mounting only)/Belt Applied portion Order no. GR-S-010 (10 g) GR-S-020 (20 g) Piston rod Replacement Parts/Grease Pack . Apply grease on the piston rod periodically. Grease should be applied at 1 million cycles or 200 km, whichever comes sooner. 205 Electric Actuator/Rod Type Series LEY-X5 Dust/Drip Proof (IP65) Specification