【DO!BOOK・ページリンク】
121-210-e-ley-en   86 / 104

BOOKをみる

10秒後にBOOKのページに移動します


25 32 S2 S3 S6 S7 Symbol Type Compatible drivers Output [W] Actuator size AC servo motor (Incremental encoder) LECSAョ-S1 LECSAョ-S3 LECSBョ-S5 LECSCョ-S5 LECSSョ-S5 LECSBョ-S7 LECSCョ-S7 LECSSョ-S7 25 32 25 32 100 200 100 200 AC servo motor (Incremental encoder) AC servo motor (Absolute encoder) AC servo motor (Absolute encoder) How to Order w Size Nil D Top mounting In-line e Motor mounting position r Motor type. 30 to 500 30 to 500 . Refer to the applicable stroke table. y Stroke [mm] i Rod end thread Nil M Rod end female thread Rod end male thread (1 rod end nut is included.) RoHS u Motor option Nil B Without option With lock. . When “With lock” is selected for the top mounting type, the motor body will stick out of the end of the body for size 25 with strokes 30 or less. Check for interference with workpieces before selecting a model. . For motor type S2 and S6, the compatible driver part number suffixes are S1 and S5 respectively. Nil SR Without cable Standard cable Robotic cable (Flexible cable) !0 Cable type. . The motor and encoder cables are included. (The lock cable is also included when the motor with lock option is selected.) . Standard cable entry direction is Top mounting: (A) Axis side In-line: (B) Counter axis side Nil (Refer to page 435 for details.) 25A Without cable 2 5 10 !1 Cable length [m]. . The length of the encoder, motor and lock cables are the same. ABC LEY25ョ 12 6 3 LEY32ョ. 16 (20) 8 (10) 4 (5) Symbol t Lead [mm] . The values shown in ( ) are the equivalent lead which includes the pulley ratio for size 32 top mounting type. !2 Driver type. Nil A1 A2 B1 B2 C1 C2 S1 S2 . 100 to 120 200 to 230 100 to 120 200 to 230 100 to 120 200 to 230 100 to 120 200 to 230 Without driver LECSA1 LECSA2 LECSB1 LECSB2 LECSC1 LECSC2 LECSS1 LECSS2 Compatible drivers Power supply voltage [V] . For auto switches, refer to page 161. . When the driver type is selected, the cable is included. Select cable type and cable length. Example) S2S2: Standard cable (2 m) + Driver (LECSS2) S2 : Standard cable (2 m) Nil : Without cable and driver Nil ULFG Type Motor mounting position Top mounting .3 .4 In-line . . Ends tapped (Standard).2 Body bottom tapped Foot Rod flange.2 Head flange.2 Symbol o Mounting.1 .1 Mounting bracket is shipped together, (but not assembled). .2 For horizontal cantilever mounting with the rod flange, head flange and ends tapped, use the actuator within the following stroke range. LEY25: 200 or less LEY32: 100 or less .3 Rod flange is not available for the LEY25 with stroke 30 and motor option “With lock”. .4 Head flange is not available for the LEY32. . Consult with SMC for non-standard strokes as they are produced as special orders. . Applicable stroke table LEY25 LEY32 30 50 100 150 200 250 300 350 400 . 450 . 500 Stroke Model 祐tandard Manufacturable stroke range [mm] 15 to 400 20 to 500 Dust/Drip proof specification Nil H Basic type High precision type q Accuracy 25 S2 B 100 S 2 A1 X5 w LEY e r t H q y u i o !0 !1 !2 !3 !3 I/O cable length [m]. Nil H1 Without cable Without cable (Connector only) 1.5 . When “Without driver” is selected for driver type, only “Nil: Without cable” can be selected. Refer to page 435-1 if I/O cable is required. (Options are shown on page 435-1.) Motor 203 Electric Actuator/Rod Type LEY25, 32 Series LEY-X5 Dust/Drip Proof (IP65) Specification AC Servo Motor C