【DO!BOOK・ページリンク】
121-210-e-ley-en   85 / 104

BOOKをみる

10秒後にBOOKのページに移動します


ML + Stroke Section XX details MC Section XX L MA oXA H9 depth XA 6 x MO thread depth MR MH MD MH 6 x MO thread oXA H9 depth XA effective depth MR XA XB XA H9 L MA MC ML + Stroke MD Section XX Outward mounting 110 95 88 50 4 x o9 LA + Stroke LS + Stroke 4.3 8 3.2 29.2 3.2 5 5 25.2 14.2 8 LS + Stroke 28.4 9 108 92 60 80 4 x o9 DA + Stroke CL + Stroke 30 14 22 o14 hole H10 axis d9 8 37.4 .0.1 44.0.3 +0.4 22+0.2 [mm] Size Stroke range [mm] L MA MC MD MH ML MO MR XA XB 63 50 to 74 37.4 38 24 50 44 65 M8 x 1.25 10 6 7 75 to 124 45 60.5 125 to 200 58 67 201 to 500 86 81 100 501 to 800 135 Included parts . Flange . Body mounting bolt Included parts . Foot . Body mounting bolt Included parts . Double clevis . Body mounting bolt . Clevis pin . Retaining ring Material: Carbon steel (Chromate treated) * The overall length is when the unit is in the Z phase first detecting position. At this position, 4 mm at the end. Note) When the motor mounting is the right or left side parallel type, the head side foot should be mounted outwards. Rod flange: LEY63ョョョ-ョョF Foot: LEY63ョョョ-ョョL Motor top/parallel type In-line motor type Double clevis: LEY63ョョョ-ョョD Dimensions Body bottom tapped: LEY63ョョョ-ョョU Material: Carbon steel (Nickel plating) * The overall length is when the unit is in the Z phase first detecting position. At this position, 4 mm at the end. Material: Cast iron (Coating) * The overall length is when the unit is in the Z phase first detecting position. At this position, 4 mm at the end. [mm] Stroke range [mm] LA LS 50 to 200 200.8 133.2 201 to 500 235.8 168.2 501 to 800 270.8 203.2 [mm] Stroke range [mm] DA CL 50 to 200 236.6 222.6 201 to 500 271.6 257.6 501 to 800 306.6 292.6 197-8 Series LEY A