【DO!BOOK・ページリンク】
121-210-e-ley-en   76 / 104

BOOKをみる

10秒後にBOOKのページに移動します


[mm] Stroke range (mm) 15 to 100 101 to 200 20 to 100 101 to 200 160.5 185.5 180.5 210.5 150.5 175.5 170.5 200.5 Size 25 32 A CL 10 10 CD 5 6 CT Double Clevis Double clevis: LEY 2 5 ョョ -ョョョD 32 ABC Stroke range Size (mm) 25 32 20 22 CW 18 18 CX 36 36 CZ 14.5 18.5 L 10 10 RR 14 14 CU Included parts Double clevis Body mounting bolt Clevis pin Retaining ring Included parts Flange Body mounting bolt 6.5 10.5 34 40 Size 25 32 LL 65 72 FZ 56 62 FX 48 54 FV 8 8 FT 5.5 5.5 FD M [mm] Material: Carbon steel (Nickel plated) Rod/Head Flange . Refer to page 152 for details about the rod end nut and mounting bracket. Rod flange: LEY ョョ -ョョョF 25 32 ABC ABC Head flange: LEY25ョョ -ョョョG . Head flange is not available for the LEY32. FZ FX FV M FT LL 4 x oFD FZ FX M FV FT 4 x oFD CU L CW RR CL + Stroke A + Stroke CT oCD hole H10 axis d9 +0.4 CX+0.2 .0.1 CZ.0.3 Dimensions Material: Cast iron (Coating) . The A and CL measurements are when the unit is in the Z phase first detecting position. At this position, 2 mm at the end. 15 to 100 101 to 200 20 to 100 101 to 200 197 Electric Actuator/Rod Type Series LEY Size 25, 32