【DO!BOOK・ページリンク】
121-210-e-ley-en   72 / 104

BOOKをみる

10秒後にBOOKのページに移動します


!0 @8 @9 #0 @9 @7 u !3 @2 Construction No. Description Material Note 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 Body Ball screw shaft Ball screw nut Piston Piston rod Rod cover Housing Rotation stopper Socket Connected shaft Bushing Bumper Bearing Return box Return plate Magnet Wear ring holder Wear ring Screw shaft pulley Aluminum alloy Alloy steel Resin/Alloy steel Aluminum alloy Stainless steel Aluminum alloy Aluminum alloy POM Free cutting carbon steel Free cutting carbon steel Lead bronze cast Urethane . Aluminum die-cast Aluminum die-cast . Stainless steel POM Aluminum alloy Anodized Hard chrome plated Nickel plated Nickel plated Coating Coating Stroke 101 mm or more Stroke 101 mm or more No. Size 21 25 32 Order no. LE-D-2-2 LE-D-2-4 No. Description Material Note 20 21 22 23 24 25 26 27 28 29 30 31 32 Motor pulley Belt Bearing stopper Parallel pin Seal Retaining ring Motor adapter Motor Motor block Hub Spider Socket (Male thread) Nut Aluminum alloy . Aluminum alloy Stainless steel NBR Steel for spring Aluminum alloy . Aluminum alloy Aluminum alloy Urethane Free cutting carbon steel Alloy steel Phosphate coated Coating Coating Nickel plated Zinc chromated Replacement Parts (Top/Parallel only)/Belt Component Parts A A B B A-A Cable is shipped together. B-B !8!7y q w t !6 r e i u !3 #2 #1 @2!4 !5 !0 !9 @0 @7 @6 o @5 @4 !1 !2 @3 @1 Motor top mounting type: LEY25 32 When rod end male thread selected In-line motor type: LEY 2 5 D 32 193 Electric Actuator/Rod Type Series LEY Size 25, 32