【DO!BOOK・ページリンク】
121-210-e-ley-en   66 / 104

BOOKをみる

10秒後にBOOKのページに移動します


0 200 400 600 800 1000 1200 1400 0 200 400 600 800 1000 1200 1400 0 20 40 50 60 70 0 20 30 40 60 80 0 200 400 600 800 1000 1200 1400 0 20 30 40 60 80 Speed [mm/s] Work load [kg] Speed [mm/s] Work load [kg] Speed [mm/s] Work load [kg] Speed [mm/s] Work load [kg] 0 50 100 150 200 250 0 200 400 600 800 1000 1200 Speed.Horizontal Work Load Graph/Required Conditions for “Regeneration Option” Required conditions for “Regeneration option” . Regeneration option required when using product above “Regeneration” line in graph. (Order separately) “Regeneration Option” Models Model LEC-MR-RB-032 LEC-MR-RB-032 . LEY25ョ LEY32ョ LEY63ョ Size LEY25ョ (Motor mounting position: Top/Parallel, In-line) LEY32ョ (Motor mounting position: Top/Parallel) LEY63ュ (Motor mounting position: Top/Parallel, In-line) LEY32D (Motor mounting position: In-line) Allowable Stroke Speed Model AC servo motor Lead Stroke [mm] (Motor rotation speed) (Motor rotation speed) Symbol [mm] LEY25ョ Motor mounting position: Top/Parallel, In-line 100 W /ョ40 (Motor rotation speed) (Motor rotation speed) (Motor rotation speed) ABC ABC ABC ABC L 12 6 3 20 10 5 16 8 4 20 10 5 2.86 900 450 225 (4500 rpm) 600 300 150 (3000 rpm) 1200 600 300 (3600 rpm) 1000 500 250 (3750 rpm) 800 400 200 (2400 rpm) 640 320 160 (2400 rpm) 500 250 125 (1500 rpm) 600 300 150 (1800 rpm) 800 400 200 (2400 rpm) 1000 500 250 (3000 rpm) 70 (1470 rpm) [mm/s] LEY63ョ Motor mounting position: Top/Parallel, In-line LEY32ョ Motor mounting position: Top/Parallel 200 W /ョ60 LEY32D Motor mounting position: In-line 200 W /ョ60 400 W /ョ60 30 50 100 150 200 250 300 350 400 450 500 . . . . 600 . . . . 700 . . . . . . . . . . . . 800 Area where the regeneration option is required. Lead 3: LEY25ョC Lead 12: LEY25ョA Lead 6: LEY25ョB Area where the regeneration option is required. Lead 5: LEY32ョC Lead 20: LEY32ョA Lead 10: LEY32ョB Lead 4: LEY32DョC Area where the regeneration option is required. Lead 16: LEY32DョA Lead 8: LEY32DョB Lead 5: LEY63ョC Lead 2.86: LEY63ョL (Top/Parallel type only) Lead 20: LEY63ョA Lead 10: LEY63ョB 187 Model Selection Series LEY/LEY-X5 Size 25, 32 Dust/Drip Proof (IP65) Specification A