【DO!BOOK・ページリンク】
121-210-e-ley-en   65 / 104

BOOKをみる

10秒後にBOOKのページに移動します


0 10 20 30 40 16 8 0 200 400 600 800 1000 1200 Speed [mm/s] Work load [kg] 0 200 400 600 800 1000 1200 0 10 20 30 40 50 60 Speed [mm/s] Work load [kg] 12 24 46 37 19 9 0 200 400 600 800 1000 1200 1400 0 10 20 30 40 50 Speed [mm/s] Work load [kg] Speed [mm/s] Work load [kg] 0 20 40 60 80 120 100 0 200 400 600 800 1000 1200 1400 Speed.Vertical Work Load Graph/Required Conditions for “Regeneration Option” Required conditions for “Regeneration option” . Regeneration option required when using product above “Regeneration” line in graph. (Order separately) “Regeneration Option” Models Model LEC-MR-RB-032 LEC-MR-RB-032 LEC-MR-RB-12 LEY25ョ LEY32ョ LEY63ョ Size LEY25ョ (Motor mounting position: Top/Parallel, In-line) LEY32ョ (Motor mounting position: Top/Parallel) LEY32D (Motor mounting position: In-line) LEY63ョ (Motor mounting position: Top/Parallel, In-line) Lead 3: LEY25ョC Lead 6: LEY25ョB Lead 12: LEY25ョA Area where the regeneration option is required. Lead 5: LEY32ョC Lead 10: LEY32ョB Lead 20: LEY32ョA Area where the regeneration option is required. Lead 4: LEY32DョC Lead 8: LEY32DョB Lead 16: LEY32DョA Area where the regeneration option is required. Lead 5: LEY63ョC Lead 2.86: LEY63ョL (Top/Parallel type only) Lead 20: LEY63ョA Area where the regeneration option is required. Lead 10: LEY63ョB 186 Series LEY/LEY-X5 Size 25, 32 Dust/Drip Proof (IP65) Specification A