【DO!BOOK・ページリンク】
121-210-e-ley-en   64 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Load: F [N] Stroke [mm] 0 100 200 300 400 500 600 100 10 1 Force [N] Torque limit/Command value [%] 500 400 300 200 100 0 10 20 30 40 Lead 3: LEY25ョC Lead 6: LEY25ョB Lead 12: LEY25ョA Step 1 Check the pushing force. 信ounting condition: Horizontal (pushing) 心peed: 100 [mm/s] 辱ig weight: 0.5 [kg] 心troke: 300 [mm] 娠ushing force: 200 [N] Operating conditions Pushing Control Selection Procedure Selection Example Check the lateral load on the rod end. Step 1 Check the pushing force. Select the target model based on the torque limit/command value and pushing force with reference to the . Selection example) Based on the graph shown on the right side, 慎orque limit/Command value: 24 [%] 娠ushing force: 200 [N] Therefore, the LEY25B is temporarily selected. Step 2 Check the lateral load on the rod end. Confirm the allowable lateral load on the rod end of the actuator: LEY25B, which has been selected temporarily with reference to the . Selection example) Based on the graph shown on the right side, 辱ig weight: 0.2 [kg] . 2 [N] 娠roduct stroke: 200 [mm] Therefore, the lateral load on the rod end is in the allowable range. Step 2 Jig (LEY25ョ) LEY32ョ LEY25ョ Based on the above calculation result, the LEY25B-300 is selected. Selection Procedure 185 Model Selection Series LEY/LEY-X5 Size 25, 32 Dust/Drip Proof (IP65) Specification