【DO!BOOK・ページリンク】
121-210-e-ley-en   5 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Scraper A 7.5. A 7.5. Series LEY Control of intermediate positioning and pushing is possible. High precision with ball screws (Positioning repeatability: ±0.02 mm) Prevents foreign matter from entering. Single knuckle joint Simple joint Double knuckle joint For manual piston rod operation Adjustment operation possible when power OFF 心tandard cable 審obotic cable (Flexible cable) Offering 2 types of actuator cables Rod Type Series LEY /Size: 16, 25, 32, 40 心tep motor (Servo/24 VDC) Ideal for transfer of high load at a low speed and pushing operation 心ervo motor (24 VDC) Stable at high speed and silent operation Prevents a workpiece from dropping. (Holding) Right side parallel type Left side parallel type In-line motor type Top mounting type is the standard product. Motor mounting position selectable Scraper Rod end brackets In-line motor type Height dimension shortened by up to 49% . When “Motor option/With motor cover” is selected. For LEY16D For LEY16 A Dimension Size In-line motor Motor top mounting 16 25 32, 40 35.5 46.5 61 67.5 92 118 (mm) Motor top/parallel type Red Green Red Optimum operating range Operating range OFF ON 2-color indication solid state auto switch Appropriate setting of the mounting position can be performed without mistakes. Motor cover available (Option) Non-magnetizing lock mechanism (Option) Speed Work load Step motor Servo motor 2 types of motors selectable Step Motor (Servo/24 VDC) Servo Motor (24 VDC) Type Auto switch Pages 152, 153 For checking the limit and intermediate signal Applicable to the D-M9ョ and D-M9ョW (2-color indication) Groove for auto switch . The auto switches should be ordered separately. Refer to pages 154 and 155 for details. A green light lights up at the optimum operating range. Manual override screw 128