Confirm that the combination of the controller/driver and the actuator is correct. The actuator and controller/driver are sold as a package. q Check the actuator label for model number. This matches the controller/driver. w Check Parallel I/O configuration matches (NPN or PNP). q w How to Order LEYG16, 25, 32, 40 Series LEYG LEYG 16 B 50 1 6N 1 . Refer to the operation manual for using the products. Please download it via our website, http://www.smcworld.com M S q w e r t y u i o !0 !1 !2 !3 16 25 32 40 q Size M L Sliding bearing Ball bushing bearing . When [M: Sliding bearing] is selected, the maximum speed of lead [A] is 400 mm/s (at no-load, horizontal mounting). The speed is also restricted with a horizontal/moment load. Refer to “Model Selection” on page 162. w Bearing type Nil D Top mounting In-line e Motor mounting position A B C LEYG16 10 5 2.5 LEYG25 12 6 3 LEYG32/40 16 8 4 Symbol t Lead [mm] 30 to 300 . Refer to the applicable stroke table. 30 to 300 y Stroke [mm] . Applicable stroke table LEYG16 LEYG25 LEYG32/40 Stroke [mm] Model 50 30 100 150 200 . 250 . 300 10 to 200 15 to 300 20 to 300 Manufacturable stroke range [mm] . Consult with SMC for non-standard strokes as they are produced as special orders. [CE-compliant products] q EMC compliance was tested by combining the electric actuator LEYG series and the controller LEC series. The EMC depends on the configuration of the customer’s control panel and the relationship with other electrical equipment and wiring. Therefore conformity to the EMC directive cannot be certified for SMC components incorporated into the customer’s equipment under actual operating conditions. As a result it is necessary for the customer to verify conformity to the EMC directive for the machinery and equipment as a whole. w For the servo motor (24 VDC) specification, EMC compliance was tested by installing a noise filter set (LEC-NFA). Refer to page 394 for the noise filter set. Refer to the LECA Operation Manual for installation. e CC-Link direct input type (LECPMJ) is not CE-compliant. [UL-compliant products] When conformity to UL is required, the electric actuator and controller/driver should be used with a UL1310 Class 2 power supply. Caution r Motor type Nil A . Symbol Type Size Step motor (Servo/24 VDC) Servo motor (24 VDC) Compatible controllers/driver LECP6 LECP1 LECPA LECPMJ LECA6 LEYG16 LEYG25 LEYG32/40 Electric Actuator/Guide Rod Type R RoHS Nil F Without option With grease retaining function . Only available for size 25 and 32 sliding bearings. (Refer to “Construction” on page 173.) i Guide option Nil C B W Without option With motor cover With lock With lock/motor cover . When “With lock” or “With lock/motor cover” are selected for the top mounting and right/left side parallel types, the motor body will stick out of the end of the body for size 16/40 with strokes 30 or less. Check for interference with workpieces before selecting a model. u Motor option. Step Motor (Servo/24 VDC) Servo Motor (24 VDC) For auto switches, refer to pages 154 and 155. 祐tandard B 168