【DO!BOOK・ページリンク】
121-210-e-ley-en   44 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Set value of pushing force [%]. Pushing force [N] Set value of pushing force [%]. Pushing force [N] Set value of pushing force [%]. Pushing force [N] Set value of pushing force [%]. Pushing force [N] Set value of pushing force [%]. Pushing force [N] Set value of pushing force [%]. Pushing force [N] Force Conversion Graph (Guide) Step Motor (Servo/24 VDC) LEYG16 ョ ML LEYG25 ョ ML Servo Motor (24 VDC) LEYG16 Aョ ML LEYG25 Aョ ML LEYG32 ョ ML Model Pushing speed [mm/s] Pushing force (Setting input value) 1 to 4 5 to 20 21 to 50 1 to 4 5 to 20 21 to 35 1 to 4 5 to 20 21 to 30 1 to 4 5 to 20 21 to 30 30% to 85% 35% to 85% 60% to 85% 20% to 65% 35% to 65% 50% to 65% 20% to 85% 35% to 85% 60% to 85% 20% to 65% 35% to 65% 50% to 65% LEYG16MLョ LEYG25ML ョ LEYG32ML ョ LEYG40ML ョ Without Load Model Pushing speed [mm/s] Pushing force (Setting input value) 1 to 4 5 to 20 21 to 50 1 to 4 5 to 20 21 to 35 40% to 95% 60% to 95% 80% to 95% 40% to 95% 60% to 95% 80% to 95% LEYG16ML ョA LEYG25ML ョA Note) For vertical loads (upward), set the pushing force to the maximum value shown below, and operate at the work load or less. Model Lead LEYG16ML ョ LEYG25ML ョ LEYG32ML ョ LEYG16ML ョA LEYG25ML ョA Work load [kg] Pushing force 0.5 1 85% 2.5 A B C 1.5 4 65% 9 A B C 2.5 7 85% 16 A B C LEYG40ML ョ 5 12 65% 26 A B C 0.5 1 95% 2.5 A B C 0.5 1.5 95% 4 A B C 0 20 40 60 80 100 120 20 30 40 50 60 70 80 90 100 20 30 40 50 60 70 80 90 100 0 20 40 60 80 100 120 140 0 20 40 60 80 100 120 140 160 10 20 30 40 50 60 70 80 90 10 20 30 40 50 60 70 80 90 10 20 30 40 50 60 70 80 90 0 100 200 300 400 500 0 100 200 300 400 500 600 700 800 LEYG40 ョ ML 10 20 30 40 50 60 70 80 90 0 100 200 300 400 500 600 700 1100 800 900 1000 Lead 2.5: LEYG16 C ML Lead 5: LEYG16 B ML Lead 10: LEYG16 A ML Lead 3: LEYG25 C ML Lead 6: LEYG25 B ML Lead 12: LEYG25 A ML Lead 4: LEYG32 C ML Lead 8: LEYG32 B ML Lead 16: LEYG32 A ML Lead 4: LEYG40 C ML Lead 8: LEYG40 B ML Lead 16: LEYG40 A ML Lead 2.5: LEYG16 AC ML Lead 5: LEYG16 AB ML Lead 10: LEYG16 AA ML Lead 3: LEYG25 AC ML Lead 6: LEYG25 AB ML Lead 12: LEYG25 AA ML Set value of pushing force [%] Duty ratio [%] Continuous pushing time [minute] 65 or less 100 . Ambient temperature 40°C or less . Set values for the controller. Set value of pushing force [%] Duty ratio [%] Continuous pushing time [minute] 65 or less 100 . Ambient temperature 40°C or less Ambient temperature Set value of pushing force [%] Duty ratio [%] Continuous pushing time [minute] 85 or less 40 or less 50 70 85 25°C or less 40°C 100 100 70 20 15 . . 12 1.3 0.8 Set value of pushing force [%] Duty ratio [%] Continuous pushing time [minute] 85 or less 65 or less 85 100 100 50 . . 15 Ambient temperature 25°C or less 40°C Max. 85% Max. 65% Max. 85% Max. 65% Set value of pushing force [%] Duty ratio [%] Continuous pushing time [minute] 95 or less 100 . Ambient temperature 40°C or less Set value of pushing force [%] Duty ratio [%] Continuous pushing time [minute] 95 or less 100 . Ambient temperature 40°C or less Max. 95% Max. 95% . The pushing force in the table shows the range within which the completion signal [INP] is normally output. If the product is operated outside this range (low pushing force), the [INP] signal may be output when the actuator is moving (before pushing). 165 Model Selection Series LEYG A