【DO!BOOK・ページリンク】
121-210-e-ley-en   38 / 104

BOOKをみる

10秒後にBOOKのページに移動します


#9 #8 When rod end male thread selected Construction Motor top mounting type: LEY Component Parts Description Material Note Aluminum alloy Alloy steel Resin/Alloy steel Aluminum alloy Stainless steel Aluminum alloy Aluminum alloy POM Free cutting carbon steel Free cutting carbon steel Lead bronze cast Urethane . Aluminum die-cast Aluminum die-cast . Stainless steel POM Aluminum alloy Aluminum alloy Anodized Hard chrome plated Nickel plated Nickel plated Trivalent chromated Trivalent chromated Stroke 101 mm or more Stroke 101 mm or more Body Ball screw (shaft) Ball screw nut Piston Piston rod Rod cover Housing Rotation stopper Socket Connected shaft Bushing Bumper Bearing Return box Return plate Magnet Wear ring holder Wear ring Screw shaft pulley Motor pulley No. 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 . Aluminum alloy Stainless steel Nylon Steel for spring . Felt NBR NBR Aluminum alloy Aluminum alloy . Aluminum alloy Aluminum alloy NBR Aluminum alloy Aluminum alloy Free cutting carbon steel Alloy steel Nickel plated Anodized Anodized Anodized Anodized LEY25 only Nickel plated Belt Bearing stopper Parallel pin Scraper Retaining ring Motor Lube-retainer O-ring Gasket Motor adapter Motor cover Seal connector End cover Hub Spider Motor block Motor adapter Socket (Male thread) Nut 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 o!5!8!7!1yqwt r!6@3 e !2u !3 @2!4 !0 ##4 5 #6 #7 @6 #1 #2 #3 @0 @1 @9 #2 #1 @6 #0 @5@4 @8 @7 #3 !5 !0 In-line motor type: LEY D 25 32 25 32 No. Size 21 25 32 Order no. LE-D-2-2 LE-D-2-3 Replacement Parts (Top mounting only)/Belt Applied portion Order no. GR-S-010 (10 g) GR-S-020 (20 g) Piston rod Replacement Parts/Grease Pack . Apply grease on the piston rod periodically. Grease should be applied at 1 million cycles or 200 km, whichever comes sooner. i !9 No. Description Material Note 159 Electric Actuator/Rod Type Series LEY-X5 Dust/Drip Proof (IP65) Specification