【DO!BOOK・ページリンク】
121-210-e-ley-en   35 / 103

BOOKをみる

10秒後にBOOKのページに移動します


Specifications Model LEY25A 7 2 18 to 35 18 to 400 12 78 15 5 37 to 72 9 to 200 3,000 35 or less ±0.02 6 50/20 Sliding bushing (Piston rod) IP65 5 to 40 90 or less (No condensation) ョ42 Servo motor (24 VDC) Incremental A/B phase (800 pulse/rotation)/Z phase 24 VDC ±10% 86 4 (Horizontal)/12 (Vertical) 96 Non-magnetizing lock 157 5 24 VDC ±10% 30, 50, 100, 150, 200 250, 300, 350, 400 30 11 66 to 130 5 to 100 3 294 Ball screw + Belt (LEYョ) Ball screw (LEYョD) Pushing force [N] Note 3) Note 4) Speed [mm/s] Max. acceleration/deceleration [mm/s2] Pushing speed [mm/s] Note 5) Positioning repeatability [mm] Screw lead [mm] Impact/Vibration resistance [m/s2] Note 6) Actuation type Guide type Enclosure Operating temperature range [°C] Operating humidity range [%RH] Motor size Motor type Encoder Rated voltage [V] Power consumption [W] Note 7) Standby power consumption when operating [W] Note 8) Max. instantaneous power consumption [W] Note 9) Type Note 10) Holding force [N] Power consumption [W] Note 11) Rated voltage [V] Work load [kg] Note 2) Stroke [mm] Note 1) Horizontal Vertical (3000 [mm/s2]) (3000 [mm/s2]) Servo Motor (24 VDC) Lock unit Electric specifications Actuator specifications specifications Note 1) Consult with SMC for non-standard strokes as they are produced as special orders. Note 2) Horizontal: The maximum value of the work load. An external guide is necessary to support the load. The actual work load and transfer speed change according to the condition of the external guide. Vertical: Speed changes according to the work load. Check “Model Selection” on page 138. The values shown in ( ) are the acceleration/deceleration. Set these values to be 3000 [mm/s2] or less. Note 3) Pushing force accuracy is ±20% (F.S.). Note 4) The pushing force values for LEY25Aョ is 50% to 95%. The pushing force values change according to the duty ratio and pushing speed. Check “Model Selection” on page 139. Note 5) The allowable speed for pushing operation. When push conveying a workpiece, operate at the vertical work load or less. Note 6) Impact resistance: No malfunction occurred when the actuator was tested with a drop tester in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.) Vibration resistance: No malfunction occurred in a test ranging between 45 to 2000 Hz. Test was performed in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.) Note 7) The power consumption (including the controller) is for when the actuator is operating. Note 8) The standby power consumption when operating (including the controller) is for when the actuator is stopped in the set position during the operation with the maximum work load. Except during the pushing operation. Note 9) The maximum instantaneous power consumption (including the controller) is for when the actuator is operating. This value can be used for the selection of the power supply. Note 10) With lock only Note 11) For an actuator with lock, add the power consumption for the lock. Weight Weight: Motor Top Mounting Type Model LEY25 LEY32 30 1.45 1.41 50 1.52 1.48 100 1.69 1.65 150 1.95 1.91 200 2.13 2.09 250 2.30 2.26 300 2.48 2.44 350 2.65 2.61 400 2.83 2.79 30 2.48 . 50 2.59 . 100 2.88 . 150 3.35 . 200 3.64 . 250 3.91 . 300 4.21 . 350 4.49 . 400 4.76 . 450 5.04 . 500 5.32 . Stroke [mm] Product weight [kg] Step motor Servo motor Product weight [kg] Step motor Servo motor Weight: In-line Motor Type Model LEY25D LEY32D 30 1.46 1.42 50 1.53 1.49 100 1.70 1.66 150 1.96 1.92 200 2.14 2.10 250 2.31 2.27 300 2.49 2.45 350 2.66 2.62 400 2.84 2.80 30 2.49 . 50 2.60 . 100 2.89 . 150 3.36 . 200 3.65 . 250 3.92 . 300 4.22 . 350 4.50 . 400 4.77 . 450 5.05 . 500 5.33 . Stroke [mm] Additional Weight Size Lock Rod end male thread Foot (2 sets including mounting bolt) Rod flange (including mounting bolt) Head flange (including mounting bolt) Male thread Nut 0.33 0.03 0.02 0.08 0.17 25 0.63 0.03 0.02 0.14 0.20 32 [kg] 158 Series LEY-X5 Dust/Drip Proof (IP65) Specification