Confirm that the combination of the controller/driver and the actuator is correct. The actuator and controller/driver are sold as a package. (Controller/Driver → Page 377) q Check the actuator label for model number. This matches the controller/driver. w Check Parallel I/O configuration matches (NPN or PNP). q w . Refer to the operation manual for using the products. Please download it via our website, http://www.smcworld.com How to Order RoHS 25 32 q Size Nil D Top mounting In-line w Motor mounting position ABC LEY25 12 6 3 LEY32 16 8 4 Symbol r Lead [mm] Nil A . Symbol Type Compatible controllers/driver Size Step motor (Servo/24 VDC) LECP6 LECP1 LECPA LECPMJ LECA6 Servo motor (24 VDC) 25 32 e Motor type 30 to 500 30 to 500 . Refer to the applicable stroke table. t Stroke [mm] y Motor option. Nil B Without option With lock u Rod end thread Nil M Rod end female thread Rod end male thread (1 rod end nut is included.) . For auto switches, refer to page 161. . “-X5” is not added to an actuator model with a controller/driver part number suffix. Example) “LEY25DB-100” for the LEY25DB-100BMU-R16N1D-X5 Applicable stroke table LEY25 LEY32 30 50 100 150 200 250 300 350 400 . 450 . 500 . Consult with SMC for non-standard strokes as they are produced as special orders. Manufacturable stroke range [mm] 祐tandard 15 to 400 20 to 500 Stroke Model LEY 25 D B 50 1 6N 1 X5 q w e r t y u i !0 !1 !2 !3 R o Dust/Drip proof specification . When “With lock” is selected for the top mounting type, the motor body will stick out of the end of the body for strokes 50 or less. Check for interference with workpieces before selecting a model. Motor 156 Electric Actuator/Rod Type Size: 25, 32 Series LEY-X5 Step Motor (Servo/24 VDC) Servo Motor (24 VDC) Dust/Drip Proof (IP65) Specification C