【DO!BOOK・ページリンク】
121-210-e-ley-en   30 / 104

BOOKをみる

10秒後にBOOKのページに移動します


U T1 V T2 F B Joint T1 T2 V B Joint Joint Type A mounting bracket Joint Type B mounting bracket H With locking adhesive C L od1 UT UA od2 K M W E 2 x oD RS M W J E 2 x oO counterbore 2 x oD through Joint Simple Joint Brackets . The joint is not included in type A and type B mounting brackets. Therefore, it must be ordered separately. Floating Joints (Refer to Best Pneumatics No. 2 for details.) Type A Mounting Bracket Material: Chromium molybdenum steel (Nickel plated) Part no. YA-03 Applicable size 25, 32, 40 18 B 6.8 D 16 E 6 F 42 M 6.5 T1 10 T2 Part no. YA-03 Applicable size 25, 32, 40 6 U 18 V 56 W 55 Weight (g) [mm] Type B Mounting Bracket Material: Stainless steel Part no. YB-03 Applicable size 25, 32, 40 12 B 7 D 25 E 9 J 34 M 11.5 depth 7.5 oO Part no. YB-03 Applicable size 25, 32, 40 6.5 T1 10 T2 18 V 50 W 9 RS 80 Weight (g) [mm] Material: Stainless steel Part no. LEY-U025 Applicable size 25, 32, 40 17 UA 11 C 16 d1 8 d2 14 K 7 L 6 UT 22 Weight (g) M8 x 1.25 H [mm] Joint and Mounting Bracket (Type A/B)/Part No. LEY U025 025 25, 32, 40 Allowable Eccentricity [mm] Applicable size Eccentricity tolerance Backlash 25 32 40 ±1 0.5 Joint and Mounting Bracket (Type A/B)/Part No. Applicable size 25, 32, 40 Joint part no. LEY-U025 Applicable mounting bracket part no. Type A mounting bracket YA-03 Type B mounting bracket YB-03 Applicable size . The joint is not included in type A and type B mounting brackets. Therefore, it must be ordered separately. Example) Order no. . Joint ......................................LEY-U025 . Type A mounting bracket ......YA-03 詮or Male Thread/JA 詮or Male Thread/JS (Stainless steel) 心tainless steel 304 (Appearance) 織ust cover Fluororubber/Silicone rubber 詮or Male Thread/JC (Light weight type) 晋ith the aluminum case 詮or Female Thread/JB Basic Foot Flange Applicable size 16 25, 32, 40 Thread size M5 x 0.8 M8 x 1.25 Applicable size 16 25, 32, 40 Thread size M8 x 1.25 M14 x 1.5 Joint YA 03 Mounting bracket YA YB Type A mounting bracket Type B mounting bracket 03 25, 32, 40 Applicable size Mounting bracket 153 Accessory Mounting Brackets Series LEY