【DO!BOOK・ページリンク】
121-210-e-ley-en   29 / 104

BOOKをみる

10秒後にBOOKのページに移動します


o o o o L2 L1 Accessory Brackets/Support Brackets I-G02 I-G04 Y-G02 Y-G04 Knuckle Pin (Common with double clevis pin) Mounting Brackets/Part No. Rod End Nut Single Knuckle Joint Double Knuckle Joint . If a knuckle joint is used, select the body option [end male thread]. . When ordering foot brackets, order 2 pieces per actuator. . Parts belonging to each bracket are as follows. Foot: Body mounting bolt Flange: Body mounting bolt Double clevis: Clevis pin, Type C retaining ring for axis, Body mounting bolt . Knuckle pin and retaining ring are included. 10.3 12 16 11.5 14 20 Part no. I-G02 I-G04 I-G05 Applicable size 16 25, 32, 40 63 R1 M8 x 1.25 M14 x 1.5 M18 x 1.5 MM 25 30 40 L1 ョ16 o22 o28 E1 8.5 14 18 A1 34 42 56 A U1 8 10 14 NDH10 8 18 22 NX [mm] +0.058 0 +0.058 0 +0.070 0 .0.2 .0.4 .0.3 .0.5 .0.3 .0.5 10.3 12 16 Part no. Y-G02 Y-G04 Y-G05 Applicable size 16 25, 32, 40 63 R1 M8 x 1.25 M14 x 1.5 M18 x 1.5 MM 25 30 40 L1 ョ16 o22 o28 E1 8.5 16 20 A1 34 42 56 A [mm] Type C retaining ring 8 Type C retaining ring 10 Type C retaining ring 14 Part no. IY-G02 IY-G04 IY-G05 Applicable size Retaining ring 16 25, 32, 40 63 7.6 9.6 13.4 d 1.5 1.55 2.05 m 0.9 1.15 1.15 t 16.2 36.2 44.2 L2 21 41.6 50.6 Dd9 L1 8 10 14 [mm] .0.040 .0.076 .0.040 .0.076 .0.050 .0.093 Material: Carbon steel Part no. NT-02 NT-04 NT-05 Applicable size 16 25, 32, 40 63 15.0 25.4 31.2 C 13 22 27 B 5 8 11 d H M8 x 1.25 M14 x 1.5 M18 x 1.5 [mm] Material: Carbon steel (Nickel plated) Applicable size 16 25 32, 40 63 Foot LEY-L016 LEY-L025 LEY-L032 . Flange LEY-F016 LEY-F025 LEY-F032 LEY-F063 Double clevis LEY-D016 LEY-D025 LEY-D032 . Material: Carbon steel Surface treatment: Nickel plated Material: Cast iron Surface treatment: Nickel plated Material: Carbon steel Surface treatment: Nickel plated Material: Cast iron Surface treatment: Nickel plated Series LEY Accessory Mounting Brackets 11.5 14 20 Part no. Y-G02 Y-G04 Y-G05 Applicable pin part no. IY-G02 IY-G04 IY-G05 Applicable size 16 25, 32, 40 63 16 36 44 NZ 21 41.6 50.6 U1 L 8 10 14 NDH10 8 18 22 NX +0.058 0 +0.058 0 +0.4 +0.2 +0.5 +0.3 +0.070 0 +0.5 +0.3 oND hole H10 axis d9 oND hole H10 axis d9 152