【DO!BOOK・ページリンク】
121-210-e-ley-en   28 / 104

BOOKをみる

10秒後にBOOKのページに移動します


FZ FX M FV FT 4 x oFD FZ FX FV M FT LL 4 x oFD CU L CW RR CL + Stroke A + Stroke CT oCD hole H10 axis d9 +0.4 CX+0.2 .0.1 CZ.0.3 FX FZ FV FT LL 2 x oFD FZ FX FV FT 2 x oFD A + Stroke CL + Stroke CU L CW RR CT +0.4 CX+0.2 .0.1 CZ.0.3 oCB oCD hole H10 axis d9 Rod flange: LEY16ョョ -ョョョF Head flange: LEY16ョョ -ョョョG Rod flange: LEY ョョ -ョョョF Double clevis: LEY16ョョ -ョョョD Double clevis: LEY ョョ -ョョョD 25 32 40 25 32 40 ABC ABC ABC ABC ABC ABC Head flange: LEY25ョョ -ョョョG Stroke range (mm) 10 to 100 15 to 100 101 to 200 20 to 100 101 to 200 Size 32 40 16 25 18 20 22 CW 12 14 14 CU 8 18 18 CX 16 36 36 CZ 10.5 14.5 18.5 L 9 10 10 RR Material: Cast iron (Coating) . The A and CL measurements are when the unit is in the original position. At this position, 2 mm at the end. Included parts Double clevis Body mounting bolt Clevis pin Retaining ring Included parts Flange Body mounting bolt [mm] Stroke range (mm) 10 to 100 15 to 100 101 to 200 20 to 100 101 to 200 128 160.5 185.5 180.5 210.5 119 150.5 175.5 170.5 200.5 20 . . Size 32 40 16 25 A CL CB 8 10 10 CD 5 5 6 CT Double Clevis 2.5 6.5 10.5 . 34 40 Size 16 25 32, 40 LL 60 65 72 FZ 48 56 62 FX 39 48 54 FV 8 8 8 FT 6.6 5.5 5.5 FD M [mm] Material: Carbon steel (Nickel plated) Rod/Head Flange . Refer to page 152 for details about the rod end nut and mounting bracket. . Head flange is not available for the LEY32/40. 151 Electric Actuator/Rod Type Series LEY