【DO!BOOK・ページリンク】
121-210-e-ley-en   27 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Y Y LS + Stroke A + Stroke LT LL LT LG X X LH LY LX LZ Special cap bolt 4 x oLD Section XX 6 x MO thread depth MR oXA H9 depth XA L MA MC ML + Stroke (MB) MD MH Section XX details XA H9 XB XA Outward mounting X Y LS + Stroke LS1 Section XX oXA H9 depth XA MD MC L MA ML + Stroke 6 x MO thread depth MR MH Dimensions Motor top/parallel: LEY ョョ -ョョョU 16 25 32 40 ABC ABC Material: Carbon steel (Chromate treated) . The A measurement is when the unit is in the original position. At this position, 2 mm at the end. Note) When the motor mounting is the right or left side parallel type, the head side foot should be mounted outwards. Stroke range (mm) 10 to 100 101 to 300 15 to 100 101 to 400 20 to 100 101 to 500 Size 16 25 32 40 2.3 2.6 3.2 LT 24 30 36 LH 48 57 76 LX 40.3 51.5 61.5 LY 62 71 90 LZ 9.2 11.2 11.2 X 5.8 5.8 7 Y Included parts Foot Body mounting bolt [mm] Stroke range (mm) 10 to 100 101 to 300 15 to 100 101 to 400 20 to 100 101 to 500 106.1 126.1 136.6 161.6 155.7 185.7 76.7 96.7 98.8 123.8 114 144 5.4 8.4 11.3 Size 32 40 16 25 A LS LL 16.1 19.8 19.2 LS1 6.6 6.6 6.6 LD 2.8 3.5 4 LG Foot [mm] Stroke range (mm) 10 to 39 40 to 100 101 to 300 15 to 39 40 to 100 101 to 124 125 to 200 201 to 400 20 to 39 40 to 100 101 to 124 125 to 200 201 to 500 23.5 31 46 32 41 49.5 58 36 43 51.5 60 15 20 25 10.5 14.5 18.5 Size 16 25 32 40 L MA 35.5 46 55 MB 17 32 62 24 42 59 76 22 36 53 70 MC MD 23 29 30 MH 40 60 50 75 50 80 ML Stroke range (mm) 10 to 39 40 to 100 101 to 300 15 to 39 40 to 100 101 to 124 125 to 200 201 to 400 20 to 39 40 to 100 101 to 124 125 to 200 201 to 500 4 5 6 M4 x 0.7 M5 x 0.8 M6 x 1 Size 16 25 32 40 MO 5.5 6.5 8.5 MR 3 4 5 XA XB Body Bottom Tapped Foot: LEY ョョ -ョョョL 16 25 32 40 In-line motor: LEY Dョ -ョョョU Body bottom tapped Body bottom tapped 16 25 32 40 ABC 150 Series LEY