【DO!BOOK・ページリンク】
121-210-e-ley-en   25 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Motor cable (2 x o5) Lock cable (o3.5) 65 Cable length . 400 2 VB A + Stroke C1 L2 H1 MM L1 Width across flats B1 W X Motor cable (2 x o5) Lock cable (o3.5) 65 Cable length . 400 20 20 15 20 20 15 24 24 Step motor Lock cable Motor cable Servo motor Connector X2 T2 Motor cable (2 x o5) 65 Cable length . 250 20 20 24 24 Step motor Servo motor Connector 20 20 15 20 20 15 24 24 Step motor Lock cable Motor cable Servo motor Connector L CV X2 T2 A + Stroke End male thread: LEY ョョ -ョョM 16 25 32 40 ABC With motor cover: LEY ョョ -ョC 16 25 32 40 ABC With lock: LEY ョョ -ョB 16 25 32 40 ABC 7.5 7.5 7.5 7.5 83 88.5 98.5 120.5 Size 16 25 32 40 T2 X2 [mm] Motor cover material: Synthetic resin 103.3 103.9 111.4 133.4 Size 16 25 32 40 W 121.8 125.9 138.4 160.4 X 104.0 100.1 . . W 122.5 122.1 . . X [mm] . Refer to page 152 for details about the rod end nut and mounting bracket. Note) Refer to the “Handling” precautions on pages 180 and 181 when mounting end brackets such as knuckle joint or workpieces. 13 22 22 12 20.5 20.5 Size 16 25 32, 40 B1 C1 5 8 8 H1 24.5 38 42.0 L1 14 23.5 23.5 L2 M8 x 1.25 M14 x 1.5 M14 x 1.5 MM [mm] Dimensions Step motor Servo motor Motor top/parallel type In-line motor type With motor cover: LEY Dョ -ョC 16 25 32 40 ABC With lock: LEY Dョ -ョB 16 25 32 40 ABC 7.5 7.5 7.5 7.5 100st or less 101st or more, 200st or less 100st or less 101st or more, 400st or less 100st or less 101st or more, 500st or less 100st or less 101st or more, 500st or less 66.5 68.5 73.5 95.5 Size Stroke range A 169 189 198.5 223.5 220 250 242 272 16 25 32 40 T2 X2 35 46 60 60 L 43 54.5 68.5 68.5 CV [mm] 100st or less 101st or more, 200st or less 100st or less 101st or more, 400st or less 100st or less 101st or more, 500st or less 100st or less 101st or more, 500st or less Size Stroke range A VB 207.8 227.8 235.9 260.9 259.9 289.9 281.9 311.9 Step motor 208.5 228.5 232.1 257.1 . . . . . . Servo motor 16 25 32 40 103.3 103.9 111.4 133.4 Step motor 104 100.1 Servo motor [mm] . The L1 measurement is when the unit is in the original position. At this position, 2 mm at the end. Series LEY 148