【DO!BOOK・ページリンク】
121-210-e-ley-en   24 / 104

BOOKをみる

10秒後にBOOKのページに移動します


20 20 24 24 Step motor Servo motor Connector U J EV T M ョK Note 4) M EH L B + Stroke W 65 Cable length . 300 ョV Y 2 S A + Stroke oD H thread depth C 4 x O1 thread depth R Motor cable (2 x o5) [2] 2 Origin Note 2) [Stroke end] Stroke end [Origin] Note 3) Rod operating range Note 1) Stroke Dimensions: In-line Motor Stroke range (mm) 10 to 100 101 to 300 15 to 100 101 to 400 20 to 100 101 to 500 20 to 100 101 to 500 166.3 186.3 195.4 220.4 216.9 246.9 238.9 268.9 167 187 191.6 216.6 . . . . 92 112 115.5 140.5 128 158 128 158 10 13 13 13 Size [mm] 16 25 32 40 B C 16 20 25 25 D 34 44 51 51 EH 34.3 45.5 56.5 56.5 EV M5 x 0.8 M8 x 1.25 M8 x 1.25 M8 x 1.25 H 18 24 31 31 J 14 17 22 22 K 10.5 14.5 18.5 18.5 L 25.5 34 40 40 M O1 7 8 10 10 R 35 45 60 60 S 35.5 46.5 61 61 T 0.5 1.5 1 1 U M4 x 0.7 M5 x 0.8 M6 x 1 M6 x 1 Note 1) Range within which the rod can move when it returns to origin. Make sure a workpiece mounted on the rod does not interfere with the workpieces and facilities around the rod. Note 2) Position after return to origin. Note 3) [ ] for when the direction of return to origin has changed. Note 4) The direction of rod end width across flats (ョK) differs depending on the products. A Step motor Servo motor Stroke range (mm) 10 to 100 101 to 300 15 to 100 101 to 400 20 to 100 101 to 500 20 to 100 101 to 500 Size 16 25 32 40 28 42 56.4 56.4 V 61.8 63.4 68.4 90.4 W 62.5 59.6 . . 24 26 32 32 Y Step motor Servo motor Electric Actuator/Rod Type Series LEY 147