【DO!BOOK・ページリンク】
121-210-e-ley-en   22 / 104

BOOKをみる

10秒後にBOOKのページに移動します


@8 @7 @6 @8 @7 @6 !0 #1#2 @9#0 #6 #5 In-line motor type: LEY D In-line motor type: With lock/motor cover 16 25 32 40 Construction No. Description Material Note 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 Body Ball screw (shaft) Ball screw nut Piston Piston rod Rod cover Housing Rotation stopper Socket Connected shaft Bushing Bumper Bearing Return box Return plate Magnet Wear ring holder Wear ring Screw shaft pulley Motor pulley Belt Aluminum alloy Alloy steel Resin/Alloy steel Aluminum alloy Stainless steel Aluminum alloy Aluminum alloy POM Free cutting carbon steel Free cutting carbon steel Lead bronze cast Urethane . Aluminum die-cast Aluminum die-cast . Stainless steel POM Aluminum alloy Aluminum alloy . Anodized Hard chrome plated Nickel plated Nickel plated Trivalent chromated Trivalent chromated Stroke 101 mm or more Stroke 101 mm or more No. Size 21 16 25 32, 40 Order no. LE-D-2-1 LE-D-2-2 LE-D-2-3 No. Description Material Note 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 Bearing stopper Parallel pin Seal Retaining ring Motor Motor cover Grommet Motor block Motor adapter Hub Spider Socket (Male thread) Nut Motor cover with lock Cover support Aluminum alloy Stainless steel NBR Steel for spring . Synthetic resin Synthetic resin Aluminum alloy Aluminum alloy Aluminum alloy NBR Free cutting carbon steel Alloy steel Aluminum alloy Aluminum alloy Phosphate coated Only “With motor cover” Only “With motor cover” Anodized Anodized/LEY16, 25 only Nickel plated Only “With lock/motor cover” Only “With lock/motor cover” Replacement Parts (Top/Parallel only)/Belt Component Parts Electric Actuator/Rod Type Series LEY 145