【DO!BOOK・ページリンク】
121-210-e-ley-en   19 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Note 1) Consult with SMC for non-standard strokes as they are produced as special orders. Note 2) Horizontal: The maximum value of the work load. An external guide is necessary to support the load. The actual work load and transfer speed change according to the condition of the external guide. Vertical: Speed changes according to the work load. Check “Model Selection” on page 134. The values shown in ( ) are the acceleration/deceleration. Set these values to be 3000 [mm/s2] or less. Note 3) Pushing force accuracy is ±20% (F.S.). Note 4) The pushing force values for LEY16ョ is 35% to 85%, for LEY25ョ is 35% to 65%, for LEY32ョ is 35% to 85% and for LEY40ョ is 35% to 65%. The pushing force values change according to the duty ratio and pushing speed. Check “Model Selection” on page 135. Note 5) The speed and force may change depending on the cable length, load and mounting conditions. Furthermore, if the cable length exceeds 5 m, then it will decrease by up to 10% for each 5 m. (At 15 m: Reduced by up to 20%) Note 6) The allowable speed for pushing operation. When push conveying a workpiece, operate at the vertical work load or less. Note 7) A reference value for correcting an error in reciprocal operation. Note 8) Impact resistance: No malfunction occurred when the actuator was tested with a drop tester in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.) Vibration resistance: No malfunction occurred in a test ranging between 45 to 2000 Hz. Test was performed in both an axial direction and a perpendicular direction to the lead screw. (Test was performed with the actuator in the initial state.) Note 9) The power consumption (including the controller) is for when the actuator is operating. Note 10) The standby power consumption when operating (including the controller) is for when the actuator is stopped in the set position during the operation. Except during the pushing operation. Note 11) The maximum instantaneous power consumption (including the controller) is for when the actuator is operating. This value can be used for the selection of the power supply. Note 12) With lock only Note 13) For an actuator with lock, add the power consumption for the lock. Specifications Model 4 6 2 14 to 38 15 to 500 11 17 4 27 to 74 8 to 250 50 or less 35 or less 30 or less 30 or less 20 30 8 51 to 141 4 to 125 12 18 8 63 to 122 18 to 500 30 50 16 126 to 238 9 to 250 30 50 30 232 to 452 5 to 125 20 30 11 80 to 189 24 to 500 40 60 22 156 to 370 12 to 250 40 60 43 296 to 707 6 to 125 30 . 13 132 to 283 24 to 300 60 . 27 266 to 553 12 to 150 60 . 53 562 to 1058 6 to 75 30, 50, 100, 150 200, 250, 300 30, 50, 100, 150, 200 250, 300, 350, 400 3000 ±0.02 0.1 or less 50/20 Ball screw + Belt (LEYョ)/Ball screw (LEYョD) Sliding bushing (Piston rod) 5 to 40 90 or less (No condensation) 30, 50, 100, 150, 200, 250 300, 350, 400, 450, 500 30, 50, 100, 150, 200, 250 300, 350, 400, 450, 500 LEY16 LEY25 LEY32 LEY40 Stroke [mm] Note 1) Pushing force [N] Note 3) 4) 5) Speed [mm/s] Note 5) Max. acceleration/deceleration [mm/s2] Pushing speed [mm/s] Note 6) Positioning repeatability [mm] Lost motion [mm] Note 7) Screw lead [mm] Impact/Vibration resistance [m/s2] Note 8) Actuation type Guide type Operating temperature range [°C] Operating humidity range [%RH] Motor size Motor type Encoder Rated voltage [V] Power consumption [W] Note 9) Standby power consumption when operating [W] Note 10) Max. instantaneous power consumption [W] Note 11) Type Note 12) Holding force [N] Power consumption [W] Note 13) Rated voltage [V] Work load [kg] Note 2) Horizontal Vertical (3000 [mm/s2]) (2000 [mm/s2]) (3000 [mm/s2]) ョ28 ョ42 Step motor (Servo/24 VDC) Incremental A/B phase (800 pulse/rotation) 24 VDC ±10% ョ56.4 ョ56.4 10 5 2.5 12 6 3 16 8 16 8 4 23 16 43 40 15 48 Non-magnetizing lock 24 VDC ±10% 50 48 104 50 48 106 2.9 5 5 4 20 39 78 78 157 294 108 216 421 5 127 265 519 Lock unit Electric specifications Actuator specifications specifications Step Motor (Servo/24 VDC) 142 Series LEY A