【DO!BOOK・ページリンク】
121-210-e-ley-en   17 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Confirm that the combination of the controller/driver and the actuator is correct. The actuator and controller/driver are sold as a package. q Check the actuator label for model number. This matches the controller/driver. w Check Parallel I/O configuration matches (NPN or PNP) q w How to Order Electric Actuator/Rod Type LEY16, 25, 32, 40 Series LEY LEY 16 B 30 1 6N 1 16 25 32 40 Nil R L D Top mounting Right side parallel Left side parallel In-line A B C LEY16 10 5 2.5 LEY25 12 6 3 LEY32/40 16 8 4 Symbol 30 to 500 . Refer to the applicable stroke table. Nil C B W Without option With motor cover With lock With lock/motor cover Nil M Rod end female thread Rod end male thread (1 rod end nut is included.) 30 to 500 . When “With lock” or “With lock/motor cover” are selected for the top mounting and right/left side parallel types, the motor body will stick out of the end of the body for size 16/40 with strokes 30 or less. Check for interference with workpieces before selecting a model. . Refer to the operation manual for using the products. Please download it via our website, http://www.smcworld.com Nil A . Symbol Type Size Step motor (Servo/24 VDC) Servo motor (24 VDC) Compatible controllers/driver LECP6 LECP1 LECPA LECPMJ LECA6 LEY16 LEY25 LEY32/40 For auto switches, refer to pages 154 and 155. S q w e r t y u i o !0 !1 !2 !3 . Applicable stroke table LEY16 LEY25 LEY32/40 Stroke [mm] Model 30 50 100 150 200 250 300 . 350 . 400 . . 450 . . 500 10 to 300 15 to 400 20 to 500 Manufacturable stroke range [mm] . Consult with SMC for non-standard strokes as they are produced as special orders. q Size r Lead [mm] t Stroke [mm] y Motor option. u Rod end thread w Motor mounting position e Motor type [CE-compliant products] q EMC compliance was tested by combining the electric actuator LEY series and the controller LEC series. The EMC depends on the configuration of the customer’s control panel and the relationship with other electrical equipment and wiring. Therefore conformity to the EMC directive cannot be certified for SMC components incorporated into the customer’s equipment under actual operating conditions. As a result it is necessary for the customer to verify conformity to the EMC directive for the machinery and equipment as a whole. w For the servo motor (24 VDC) specification, EMC compliance was tested by installing a noise filter set (LEC-NFA). Refer to page 394 for the noise filter set. Refer to the LECA Operation Manual for installation. e CC-Link direct input type (LECPMJ) is not CE-compliant. [UL-compliant products] When conformity to UL is required, the electric actuator and controller/ driver should be used with a UL1310 Class 2 power supply. Caution R RoHS Step Motor (Servo/24 VDC) Servo Motor (24 VDC) 祐tandard Motor B 140