【DO!BOOK・ページリンク】
121-210-e-ley-en   16 / 104

BOOKをみる

10秒後にBOOKのページに移動します


Force [N] Set value of pushing force. [%] Set value of pushing force. [%] Force [N] Force Conversion Graph Step Motor (Servo/24 VDC) Servo Motor (24 VDC) LEY25 LEY32 Set value of pushing force. [%] Duty ratio [%] Continuous pushing time [minute] 65 or less 100 . Ambient temperature 40°C or less Set value of pushing force. [%] Duty ratio [%] Continuous pushing time [minute] 85 or less 65 or less 85 100 100 50 . . 15 Ambient temperature 25°C or less 40°C Lead 3: LEY25C Lead 6: LEY25B Lead 12: LEY25A Lead 4: LEY32C Lead 8: LEY32B Lead 16: LEY32A 10 20 30 40 50 60 70 80 90 10 20 30 40 50 60 70 80 90 Max. 85% 0 100 200 300 400 500 Max. 65% 0 100 200 300 400 500 600 700 800 Set value of pushing force. [%] Force [N] Max. 95% LEY25 Set value of pushing force. [%] Duty ratio [%] Continuous pushing time [minute] 95 or less 100 . Ambient temperature 40°C or less Model Pushing speed [mm/s] Pushing force (Setting input value) 1 to 4 5 to 20 21 to 35 1 to 4 5 to 20 21 to 30 20% to 65% 35% to 65% 50% to 65% 20% to 85% 35% to 85% 60% to 85% LEY25ョ LEY32ョ Without Load Model Pushing speed [mm/s] Pushing force (Setting input value) 1 to 4 5 to 20 21 to 35 40% to 95% 60% to 95% 80% to 95% LEY25ョA Note) For vertical loads (upward), set the pushing force to the maximum value shown below, and operate at the work load or less. Model Lead LEY25ョ LEY32ョ LEY25ョA Work load [kg] Pushing force 2.5 5 65% 10 A B C 4.5 9 85% 18 A B C 1.2 2.5 95% 5 A B C Lead 3: LEY25AC Lead 6: LEY25AB Lead 12: LEY25AA 20 30 40 50 60 70 80 90 100 0 20 40 60 80 100 120 140 . Set values for the controller. 139 Model Selection Series LEY-X5 Dust/Drip Proof (IP65) Specification