yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
121-210-e-ley-en@@@14 / 104

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Force [N] Force [N] Set value of pushing force [%]. Set value of pushing force [%]. Force [N] Set value of pushing force [%]. Force [N] . Set values for the controller. Force Conversion Graph (Guide) Non-rotating Accuracy of Rod Step Motor (Servo/24 VDC) LEY16 LEY25 LEY32 Set value of pushing force [%] Duty ratio [%] Continuous pushing time [minute] 65 or less 100 . Ambient temperature 40‹C or less Set value of pushing force [%] Duty ratio [%] Continuous pushing time [minute] 65 or less 100 . Ambient temperature 40‹C or less Ambient temperature Set value of pushing force [%] Duty ratio [%] Continuous pushing time [minute] 85 or less 40 or less 50 70 85 25‹C or less 40‹C 100 100 70 20 15 . . 12 1.3 0.8 Lead 2.5: LEY16C Lead 5: LEY16B Lead 10: LEY16A Lead 3: LEY25C Lead 6: LEY25B Lead 12: LEY25A Lead 4: LEY32C Lead 8: LEY32B Lead 16: LEY32A 0 20 40 60 80 100 120 140 160 10 20 30 40 50 60 70 80 90 10 20 30 40 50 60 70 80 90 10 20 30 40 50 60 70 80 90 Set value of pushing force [%]. Max. 85% Max. 85% 0 100 200 300 400 500 Max. 65% 0 100 200 300 400 500 600 700 800 LEY40 Set value of pushing force [%] Duty ratio [%] Continuous pushing time [minute] 85 or less 65 or less 85 100 100 50 . . 15 Ambient temperature 25‹C or less 40‹C Lead 4: LEY40C Lead 8: LEY40B Lead 16: LEY40A 10 20 30 40 50 60 70 80 90 0 100 200 300 400 500 600 700 1100 800 900 1000 Force [N] Set value of pushing force [%]. Set value of pushing force [%]. Force [N] Max. 95% Max. 95% Servo Motor (24 VDC) LEY16 LEY25 Set value of pushing force [%] Duty ratio [%] Continuous pushing time [minute] 95 or less 100 . Ambient temperature 40‹C or less Set value of pushing force [%] Duty ratio [%] Continuous pushing time [minute] 95 or less 100 . Ambient temperature 40‹C or less Model Pushing speed [mm/s] Pushing force (Setting input value) 1 to 4 5 to 20 21 to 50 1 to 4 5 to 20 21 to 35 1 to 4 5 to 20 21 to 30 1 to 4 5 to 20 21 to 30 30% to 85% 35% to 85% 60% to 85% 20% to 65% 35% to 65% 50% to 65% 20% to 85% 35% to 85% 60% to 85% 20% to 65% 35% to 65% 50% to 65% LEY16ð® LEY25ð® LEY32ð® LEY40ð® Without Load Model Pushing speed [mm/s] Pushing force (Setting input value) 1 to 4 5 to 20 21 to 50 1 to 4 5 to 20 21 to 35 40% to 95% 60% to 95% 80% to 95% 40% to 95% 60% to 95% 80% to 95% LEY16ð®A LEY25ð®A Note) For vertical loads (upward), set the pushing force to the maximum value shown below, and operate at the work load or less. Model Lead LEY16ð® LEY25ð® LEY32ð® LEY16ð®A LEY25ð®A Work load [kg] Pushing force 1 1.5 85% 3 A B C 2.5 5 65% 10 A B C 4.5 9 85% 18 A B C LEY40ð® 14 65% 7 28 A B C 1 1.5 95% 3 A B C 1.2 2.5 95% 5 A B C Lead 2.5: LEY16AC Lead 5: LEY16AB Lead 10: LEY16AA Lead 3: LEY25AC Lead 6: LEY25AB Lead 12: LEY25AA 0 20 40 60 80 100 120 20 30 40 50 60 70 80 90 100 20 30 40 50 60 70 80 90 100 0 20 40 60 80 100 120 140 +ƒÆ .ƒÆ Size Non-rotating accuracy ƒÆ 16 25 32 40 }1.1‹ }0.8‹ }0.7‹ . Avoid using the electric actuator in such a way that rotational torque would be applied to the piston rod. This may cause deformation of the non-rotating guide, abnormal responses of the auto switch, play in the internal guide or an increase in the sliding resistance. Max. 65% . The pushing force in the table shows the range within which the completion signal [INP] is normally output. If the product is operated outside this range (low pushing force), the [INP] signal may be output when the actuator is moving (before pushing). 137 Model Selection Series LEY A