【DO!BOOK・ページリンク】
7-p1423-1439-hed_en   12 / 18

BOOKをみる

10秒後にBOOKのページに移動します


2000 7 (140) 2 20 447 (32) 18 294 (18) 6 6 27.5 110 12.5 6 6 140 215 165 499 12 475 (12) 5 145 132 83 33 189 109 149 33 222 187 177 44 42 150 122 75 29 17 116 7 330 10 310 (10) + - Model no. label (Controller) Model no. label (Heat exchanger) Fluid leak sensor Terminal block Power switch Display panel DC connector Signal connector Communication connector . The RS-232C uses only upper side connector. Alarm output connector Fan Power connector SI AL OUT I N Circulating fluid inlet Facility water outlet 3/8" x 1/4" Purge outlet (M5) Purge inlet (M5) DC cable 5 m Signal cable 5 m Circulating fluid outlet Facility water inlet 3/8" x 1/4" Power Cable (Accessory) Connector: DDK CE05-6A18-10SD-D-BSS Cable: 12AWG, O.D. o11.8 Heat exchanger HED007-HWュ Temperature controller HED007-C2ュ Circulating Fluid Tube Size Dimensions HED007-W2ュュ Heat exchanger model HED007-HW13 HED007-HW19 Circulating fluid tube size 1/2" x 3/8" 3/4" x 5/8" Wire color Black 1 Black 2 Green/Yellow Contents 180 to 242 VAC 180 to 242 VAC PE Chemical Thermo-con Series HED 1433 HRG HRS HRZ HRZD HRW HEC HEB HED HEA IDH