【DO!BOOK・ページリンク】
7-p1423-1439-hed_en   11 / 18

BOOKをみる

10秒後にBOOKのページに移動します


2000 7 6 (140) (30) (20) 20 320 22 263 75 29 97 79 75 53 35 28 6 100 215 25 50 370 10 350 (10) 5 2 110 130 103 65 27 21 170 143 120 41 32 66 7 305 10 285 (10) + - Model no. label (Heat exchanger) Model no. label (Controller) Fluid leak sensor Terminal block DC connector Power connector Communication connector . The RS-232C uses only lower side connector. Alarm output connector Signal connector Power switch Display panel Signal cable 5 m DC cable 5 m Circulating fluid outlet AL OUT SI I N CHEMICAL Circulating fluid inlet Facility water outlet 3/8" x 1/4" Purge outlet (M5) Purge inlet (M5) Facility water inlet 3/8" x 1/4" 2000 6 7 (140) 294 (18) 2 20 350 (30) 18 140 215 20 100 6 400 10 380 (10) 17 116 7 330 10 310 (10) 5 110 69 49 29 79 75 56 34 29 222 187 177 44 42 150 122 75 29 + - Model no. label (Controller) Model no. label (Heat exchanger) Power switch Display panel Fluid leak sensor Signal connector DC connector Power connector Terminal block Communication connector . The RS-232C uses only right side connector. Alarm output connector AL I N OUT SI Facility water outlet 3/8" x 1/4" Circulating fluid inlet Purge outlet (M5) Purge inlet (M5) Circulating fluid outlet Facility water inlet 3/8" x 1/4" Signal cable 5 m DC cable 5 m Power Cable (Accessory) Connector: IEC 60320 C13 or equivalent Cable: 14AWG, O.D. o8.4 Wire color Black 1 Black 2 Green/Yellow Contents 180 to 242 VAC 180 to 242 VAC PE Dimensions HED003-W2ュュ Power Cable (Accessory) Connector: IEC 60320 C13 or equivalent Cable: 14AWG, O.D. o8.4 Wire color Black 1 Black 2 Green/Yellow Contents 180 to 242 VAC 180 to 242 VAC PE Heat exchanger HED005-HWュ Temperature controller HED005-C2ュ Heat exchanger HED003-HWュ Temperature controller HED003-C2ュ HED005-W2ュュ Circulating Fluid Tube Size Circulating Fluid Tube Size Heat exchanger model HED003-HW13 HED003-HW19 Circulating fluid tube size 1/2" x 3/8" 3/4" x 5/8" Heat exchanger model HED005-HW13 HED005-HW19 Circulating fluid tube size 1/2" x 3/8" 3/4" x 5/8" Series HED 1432