【DO!BOOK・ページリンク】
7-p1413-1421-heb_en   8 / 10

BOOKをみる

10秒後にBOOKのページに移動します


9 8 7 6 5 4 3 2 1 6 7 8 9 1 2 3 4 5 Connectors Pin No. Signal contents 1 2 3 4 5 6-9 HEBC002-WA10 RS-485 T/R (A) RS-485 T/R (B) Unused Unused Unused Unused HEBC002-WB10 Unused RS-232C RX RS-232C TX Unused RS-232C SG Unused Water Bath and Controller Connection Connector for water baths Nanaboshi Electric Mfg. Co., Ltd.: NJC-245-RM UL CSA Hirose Electric Co., Ltd.: CDA-15P Holding screw M2.6 Connection Power Cable Connection Connector for External Equipment Alarm output connector Hirose Electric Co., Ltd.: CDE-9P Holding screw M2.6 Fitting connector: CDE-9S or equivalent Communication connector Hirose Electric Co., Ltd.: CDE-9S Holding screw M2.6 Fitting connector: CDE-9P or equivalent DC connector (male connector) Signal connector (male connector) Connector for controllers Nanaboshi Electric Mfg. Co., Ltd.: NJC-245-RF UL CSA Hirose Electric Co., Ltd.: CDA-15S Holding screw M2.6 DC connector (female connector) Signal connector (female connector) Connection Connection Connection cable Nanaboshi Electric Mfg. Co., Ltd.: NJC-245-PF UL CSA Female connector Hirose Electric Co., Ltd.: CDA-15S Holding screw M2.6 Female connector Nanaboshi Electric Mfg. Co., Ltd. NJC-245-PM UL CSA Male connector Hirose Electric Co., Ltd.: CDA-15P Holding screw M2.6 Male connector Connection DC cable Signal cable Connection Pin No. Signal contents 1 2 3-4 5 6 7-9 Contact for upper/lower temperature limit deviation alarm (open when alarm occurs) Upper/lower temperature limit deviation alarm common Unused Contact for output cut-off alarm (open when alarm occurs) Common for output cut-off alarm Unused Black 1 Black 2 Green/Yellow AWG14 Connector for controllers IEC 60320 C-14 or equivalent Male connector Power connector Power cable Connector side IEC 60320 C-13 or equivalent Female connector Signal contents 100 to 240 VAC (L) 100 to 240 VAC (N) PE Maintenance of this unit is performed only in the form of return to and repair at SMC’s site. As a rule, SMC will not conduct on-site maintenance. Separately, the following parts have a limited life and need to be replaced before the life ends. Maintenance Alarm output connector D-sub 9 pin (male type) Communication connector D-sub 9 pin (female type) Connectors that fit with a communication connector and an alarm output connector should be prepared by customer. Description Circulating pump Fan DC power supply The circulating fluid cannot be fed due to worn bearing and/or insufficient capacity of electrolytic capacitor, which results in temperature controlling failure. The capacity of the fan lowers due to the end of lubricating performance of the bearing, which results in increase of internal temperature of the Controller. The overheat protective function at the inside of the power supply starts, the output stops and the display goes off. Abnormal voltage is generated and the display goes off due to insufficient capacity of electrolytic capacitor. 3 to 5 years 5 to 10 years 5 to 10 years Expected life Possible failure Parts Life Expectation Peltier-Type/Thermoelectric Bath Series HEB 1419 HRG HRS HRZ HRZD HRW HEC HEB HED HEA IDH