yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
7-p1413-1421-heb_en@@@5 / 10

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Specifications (For details, please consult our gProduct Specificationsh information.) Circulating fluid system Facility water system Electrical system Note 1) GALDENR is a trademark of Solvay Solexis and Fluorinert. is a trademark of 3M. For other fluids, please contact SMC. Note 2) Determined under the following conditions: water as the recirculating fluid, set temperature 25‹C, facility water temperature 25‹C, flow rate 3 L/min, ambient temperature 25‹C, and sealed from outside air with a lid. Note 3) Differs depending on the operating conditions. Note 4) An appropriate range is from 3 to 5 L/min. To prevent damage to the radiating system, do not supply a flow over the maximum flow rate of 8 L/min. Note 5) When the temperature is set high, the liquid temperature inside of the liquid tank and the temperature inside of the thermostat could differ greatly depending on the heating mode at start-up, and the thermostat could then begin operating and stop the output. Confirm that there is no problem by carrying out an operating test beforehand. Model HEBC002-WA10 HEBC002-WB10 Cooling method Radiating method Control method Ambient temperature/humidity Communications Weight Accessories Safety standards Application fluid Note 1) Set temperature range Note 1) Note 5) Cooling capacity Note 2) Heating capacity Note 2) Temperature stability Note 3) Temperature distribution Note 3) Tank dimensions Temperature Pressure range Flow rate Note 4) Port size Wetted parts material Power supply Overcurrent protector Current consumption Peltier device (Thermo-module, Thermoelectric device) Liquid tank: Water-cooled, Controller: Forcible air-cooled Cooling/Heating automatic shift PID control 10 to 35‹C, 35 to 80%RH Clear water, Fluorinated liquid (Fluorinert. FC-3283, GALDENR HT135, HT200) .15.0 to 60.0‹C (5 to 60‹C for water) 140 W (Water) 300 W (Water) }0.01‹C }0.02‹C Internal diameter o130 x Liquid level 188 mm 10 to 35‹C (no condensation) Within 0.5 MPa 3 to 5 L/min IN/OUT: Rc1/4 Stainless steel 303, Stainless steel 304, FEP, A6063 (anodized) Single-phase 100 to 240 VAC, 50/60 Hz 10 A 4 A (100 VAC) to 2 A (240 VAC) Power cable (2 m), DC cable, Signal cable (3 m each) CE marking, UL (NRTL) standard RS-485 RS-232C 1) Overheating of liquid tank (which activates the thermostat) 2) Controller output voltage reduction 3) Controller fan rotation stopped Liquid tank: Approx. 8.5 kg Controller: Approx. 6.5 kg Alarm (With alarm output connector) Series HEB 1416