【DO!BOOK・ページリンク】
7-p1379-1411-hec_en   9 / 34

BOOKをみる

10秒後にBOOKのページに移動します


Peltier-Type Chiller Thermo-con (Air-cooled) Series HEC-A How to Order HEC 002 A 5 B 002 006 230 W 600 W Cooling capacity A Air-cooled Radiating method 5 100 to 240 VAC Power supply A B RS-485 RS-232C Communication . The option should be specified when ordering. . Select B when communication is not used. Nil F N None With flow switch NPT thread Option Note 1) Conditions: Set temperature 25°C, Ambient temperature 25°C, Circulating flow rate 3 L/min Note 2) Conditions: Set temperature 25°C, Ambient temperature 20°C, Circulating flow rate 8 L/min Note 3) The indicated values are with a stable load without turbulence in the operating conditions. It may be out of this range in some other operating conditions. Specifications (For details, please consult our “Product Specifications” information.) Model HEC002-A5A HEC002-A5B HEC006-A5A HEC006-A5B Cooling method Radiating method Control method Ambient temperature/humidity Circulating fluid Operating temperature range Cooling capacity Heating capacity Temperature stability Note 3) Pump capacity Tank capacity Port size Wetted parts material Power supply Overcurrent protector Current consumption Alarm Communications IN/OUT Drain Weight Accessories Safety standards Thermoelectric device (Thermo-module) Forced air cooling Cooling/Heating automatic shift PID control 10 to 35°C, 35 to 80%RH (no condensation) Clear water 10.0 to 60.0°C (no condensation) ±0.01 to ±0.03°C Refer to performance chart. Approx. 1.2 L Rc1/4 (with plug) Stainless steel 303, Stainless steel 304, EPDM, Ceramics, PPS glass 30%, Carbon, PE, Polyurethane Single-phase 100 to 240 VAC ±10%, 50/60 Hz 15 A Refer to alarm function. Power cable, Foot for fixing 230 W Note 1) 600 W Note 1) Rc1/4 8 A (100 VAC) to 3 A (240 VAC) Approx. 17.5 kg (including foot for fixing) 600 W Note 2) 900 W Note 2) Rc3/8 10 A (100 VAC) to 4 A (240 VAC) Approx. 27.5 kg (including foot for fixing) CE marking, UL (NRTL) standards, CE marking, UL (NRTL) standards Safety standard for medical equipment (IEC 60601-1) RS-485 RS-232C RS-485 RS-232C RoHS Electrical system Circulating fluid system 1386